目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2BR - SLOTTED ROUND HEAD WOOD SCREWS DIN 96 NFE 27-141 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Wood screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/wood_screws/v_2br.prj},{NB=fginox_2BR565},{D=5.0},{L=65},{DK=10},{H=3.5},{F=1.2},{DX=5},{DS=5.000},{DA=6.000},{R=4.000},{RF=8.000},{T=2.300},{P=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DK
D
[mm]
H
[mm]
F
f
[mm]
FG INOX - 2BR2510
2BR2510
2.5
10
5
1.7
0.6
FG INOX - 2BR2512
2BR2512
2.5
12
5
1.7
0.6
FG INOX - 2BR2516
2BR2516
2.5
16
5
1.7
0.6
FG INOX - 2BR2520
2BR2520
2.5
20
5
1.7
0.6
FG INOX - 2BR2525
2BR2525
2.5
25
5
1.7
0.6
FG INOX - 2BR312
2BR312
3.0
12
6
2.1
0.8
FG INOX - 2BR316
2BR316
3.0
16
6
2.1
0.8
FG INOX - 2BR320
2BR320
3.0
20
6
2.1
0.8
FG INOX - 2BR325
2BR325
3.0
25
6
2.1
0.8
FG INOX - 2BR330
2BR330
3.0
30
6
2.1
0.8
FG INOX - 2BR335
2BR335
3.0
35
6
2.1
0.8
FG INOX - 2BR340
2BR340
3.0
40
6
2.1
0.8
FG INOX - 2BR3516
2BR3516
3.5
16
7
2.4
0.8
FG INOX - 2BR3520
2BR3520
3.5
20
7
2.4
0.8
FG INOX - 2BR3525
2BR3525
3.5
25
7
2.4
0.8
FG INOX - 2BR3530
2BR3530
3.5
30
7
2.4
0.8
FG INOX - 2BR3535
2BR3535
3.5
35
7
2.4
0.8
FG INOX - 2BR3540
2BR3540
3.5
40
7
2.4
0.8
FG INOX - 2BR3545
2BR3545
3.5
45
7
2.4
0.8
FG INOX - 2BR3550
2BR3550
3.5
50
7
2.4
0.8
FG INOX - 2BR416
2BR416
4.0
16
8
2.8
1.0
FG INOX - 2BR420
2BR420
4.0
20
8
2.8
1.0
FG INOX - 2BR425
2BR425
4.0
25
8
2.8
1.0
FG INOX - 2BR430
2BR430
4.0
30
8
2.8
1.0
FG INOX - 2BR435
2BR435
4.0
35
8
2.8
1.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表