目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.4FC - Machine screws POZIDRIVE CSK HEAD SCREWS DIN 965 NFE 25-119 Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_4fc.prj},{NB=fginox_4FC58},{D=5.0},{L=8},{D2=9.2},{H=2.50},{M=4.60},{PAS=0.80},{A=1.600},{T=1.300},{DX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
H
[mm]
M
m
[mm]
PAS
[mm]
FG INOX - 4FC24
4FC24
2.0
4
3.8
1.20
2.35
0.40
FG INOX - 4FC25
4FC25
2.0
5
3.8
1.20
2.35
0.40
FG INOX - 4FC26
4FC26
2.0
6
3.8
1.20
2.35
0.40
FG INOX - 4FC28
4FC28
2.0
8
3.8
1.20
2.35
0.40
FG INOX - 4FC210
4FC210
2.0
10
3.8
1.20
2.35
0.40
FG INOX - 4FC212
4FC212
2.0
12
3.8
1.20
2.35
0.40
FG INOX - 4FC216
4FC216
2.0
16
3.8
1.20
2.35
0.40
FG INOX - 4FC220
4FC220
2.0
20
3.8
1.20
2.35
0.40
FG INOX - 4FC254
4FC254
2.5
4
4.7
1.50
2.70
0.45
FG INOX - 4FC255
4FC255
2.5
5
4.7
1.50
2.70
0.45
FG INOX - 4FC256
4FC256
2.5
6
4.7
1.50
2.70
0.45
FG INOX - 4FC258
4FC258
2.5
8
4.7
1.50
2.70
0.45
FG INOX - 4FC2510
4FC2510
2.5
10
4.7
1.50
2.70
0.45
FG INOX - 4FC2512
4FC2512
2.5
12
4.7
1.50
2.70
0.45
FG INOX - 4FC2516
4FC2516
2.5
16
4.7
1.50
2.70
0.45
FG INOX - 4FC2520
4FC2520
2.5
20
4.7
1.50
2.70
0.45
FG INOX - 4FC35
4FC35
3.0
5
5.6
1.65
2.90
0.50
FG INOX - 4FC36
4FC36
3.0
6
5.6
1.65
2.90
0.50
FG INOX - 4FC38
4FC38
3.0
8
5.6
1.65
2.90
0.50
FG INOX - 4FC310
4FC310
3.0
10
5.6
1.65
2.90
0.50
FG INOX - 4FC312
4FC312
3.0
12
5.6
1.65
2.90
0.50
FG INOX - 4FC316
4FC316
3.0
16
5.6
1.65
2.90
0.50
FG INOX - 4FC320
4FC320
3.0
20
5.6
1.65
2.90
0.50
FG INOX - 4FC325
4FC325
3.0
25
5.6
1.65
2.90
0.50
FG INOX - 4FC330
4FC330
3.0
30
5.6
1.65
2.90
0.50
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表