目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2VA - Machine screws LIFTING EYE BOLTS DIN 580 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2va.prj},{NB=fginox_2VA1627},{REF=2VA1627},{D1=16},{L=27},{D2=35},{H=62},{D=35},{E=12},{PAS=2.00},{DK=63.000},{G=4.000},{R3=1.200},{R2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
d1
[mm]
L
[mm]
D2
d2
[mm]
H
[mm]
D
[mm]
E
e
[mm]
PAS
[mm]
FG INOX - 2VA813
2VA813
8
13
20
36
20
6
1.25
FG INOX - 2VA1017
2VA1017
10
17
25
45
25
8
1.50
FG INOX - 2VA1221
2VA1221
12
21
30
53
30
10
1.75
FG INOX - 2VA1627
2VA1627
16
27
35
62
35
12
2.00
FG INOX - 2VA2030
2VA2030
20
30
40
71
40
14
2.50
FG INOX - 2VA2436
2VA2436
24
36
50
90
50
18
3.00
FG INOX - 2VA2736
2VA2736
27
36
50
90
50
18
3.00
FG INOX - 2VA3045
2VA3045
30
45
65
109
60
22
3.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表