目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2CE - ISO Welding collars THICK MACHINED Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Reducers
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_reducers_2/i_2ce.prj},{NB=fginox_2CE457},{REF=2CE457},{DN=450},{POUCES=18\"},{D1=457.0},{D2=461.0},{SMIN=3.0},{SMAX=6.0},{E=8},{G=532},{H=48.0},{WEIGHT=5.200},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
POUCES
[Inch]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
SMIN
S min
ⁿ/ₐ
SMAX
S max
ⁿ/ₐ
E
Ep
ⁿ/ₐ
G
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2CE21
2CE21
15
1/2"
21.3
22.5
1.6
2.0
3
47
7.0
0.040
304L
FG INOX - 2CE26
2CE26
20
3/4"
26.9
27.2
1.6
2.0
3
58
9.0
0.060
304L
FG INOX - 2CE33
2CE33
25
1"
33.7
37.0
1.6
3.0
4
68
10.5
0.100
304L
FG INOX - 2CE42
2CE42
32
1"1/4
42.4
46.0
1.6
3.2
4
78
14.0
0.140
304L
FG INOX - 2CE48
2CE48
40
1"1/2
48.3
51.0
1.6
3.2
4
88
14.0
0.220
304L
FG INOX - 2CE60
2CE60
50
2"
60.3
63.5
1.6
3.6
4
102
16.0
0.250
304L
FG INOX - 2CE76
2CE76
65
2"1/2
76.1
79.5
1.6
3.6
5
122
19.0
0.370
304L
FG INOX - 2CE88
2CE88
80
3"
88.9
93.5
2.0
4.0
5
133
23.0
0.490
304L
FG INOX - 2CE114
2CE114
100
4"
114.3
117.5
2.0
4.0
5
158
26.0
0.650
304L
FG INOX - 2CE139
2CE139
125
5"
139.7
143.0
2.0
4.5
5
184
26.0
0.800
304L
FG INOX - 2CE168
2CE168
150
6"
168.3
172.0
2.0
4.5
5
212
29.0
0.980
304L
FG INOX - 2CE219
2CE219
200
8"
219.1
224.0
2.0
4.5
5
268
32.0
1.380
304L
FG INOX - 2CE273
2CE273
250
10"
273.0
277.0
3.0
4.5
5
320
32.0
1.600
304L
FG INOX - 2CE323
2CE323
300
12"
323.9
328.0
3.0
5.0
5
370
36.0
2.000
304L
FG INOX - 2CE355
2CE355
350
14"
355.6
359.5
3.0
5.0
5
430
40.0
3.200
304L
FG INOX - 2CE406
2CE406
400
16"
406.4
410.0
3.0
5.0
6
482
48.0
4.500
304L
FG INOX - 2CE457
2CE457
450
18"
457.0
461.0
3.0
6.0
8
532
48.0
5.200
304L
FG INOX - 4CE21
4CE21
15
1/2"
21.3
22.5
1.6
2.0
3
47
7.0
0.040
316L
FG INOX - 4CE26
4CE26
20
3/4"
26.9
27.2
1.6
2.0
3
58
9.0
0.060
316L
FG INOX - 4CE33
4CE33
25
1"
33.7
37.0
1.6
3.0
4
68
10.5
0.100
316L
FG INOX - 4CE42
4CE42
32
1"1/4
42.4
46.0
1.6
3.2
4
78
14.0
0.140
316L
FG INOX - 4CE48
4CE48
40
1"1/2
48.3
51.0
1.6
3.2
4
88
14.0
0.220
316L
FG INOX - 4CE60
4CE60
50
2"
60.3
63.5
1.6
3.6
4
102
16.0
0.250
316L
FG INOX - 4CE76
4CE76
65
2"1/2
76.1
79.5
1.6
3.6
5
122
19.0
0.370
316L
FG INOX - 4CE88
4CE88
80
3"
88.9
93.5
2.0
4.0
5
133
23.0
0.490
316L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表