目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2R S40 - ANSI WELDED CONCENTRIC reducers SCH40S Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Reducers
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_reducers/i_2r_s40.prj},{NB=fginox_2R219168S40},{REF=2R219168S40},{D=219.1/168,3},{D1=219.100},{D2=168.300},{H=152.4},{WEIGHT=6},{NATURE=304L},{E=8.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
D/d
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2R2621S40
2R2621S40
26.7/21,3
38.1
0,05
304L
FG INOX - 2R3321S40
2R3321S40
33.4/21,3
50.8
0,12
304L
FG INOX - 2R3326S40
2R3326S40
33.4/26,7
50.8
0,12
304L
FG INOX - 2R4226S40
2R4226S40
42.2/26,7
50.8
0,17
304L
FG INOX - 2R4233S40
2R4233S40
42.2/33,4
50.8
0,17
304L
FG INOX - 2R4833S40
2R4833S40
48.3/33,4
63.5
0,24
304L
FG INOX - 2R4842S40
2R4842S40
48.3/42,2
63.5
0,24
304L
FG INOX - 2R6042S40
2R6042S40
60.3/42,2
76.2
0,38
304L
FG INOX - 2R6048S40
2R6048S40
60.3/48,3
76.2
0,38
304L
FG INOX - 2R7348S40
2R7348S40
73.0/48,3
88.9
0,64
304L
FG INOX - 2R7360S40
2R7360S40
73.0/60,3
88.9
0,64
304L
FG INOX - 2R8860S40
2R8860S40
88.9/60,3
88.9
0,87
304L
FG INOX - 2R8873S40
2R8873S40
88.9/73
88.9
0,87
304L
FG INOX - 2R11473S40
2R11473S40
114.3/73
101.6
1,55
304L
FG INOX - 2R11488S40
2R11488S40
114.3/88,9
101.6
1,55
304L
FG INOX - 2R141114S40
2R141114S40
141.3/114,3
127.0
2,55
304L
FG INOX - 2R14188S40
2R14188S40
141.3/88,9
127.0
2,55
304L
FG INOX - 2R168114S40
2R168114S40
168.3/114,3
139.7
3,48
304L
FG INOX - 2R168141S40
2R168141S40
168.3/141,3
139.7
3,49
304L
FG INOX - 2R219168S40
2R219168S40
219.1/168,3
152.4
6
304L
FG INOX - 4R2621S40
4R2621S40
26.7/21,3
38.1
0,05
316L
FG INOX - 4R3321S40
4R3321S40
33.4/21,3
50.8
0,12
316L
FG INOX - 4R3326S40
4R3326S40
33.4/26,7
50.8
0,12
316L
FG INOX - 4R4226S40
4R4226S40
42.2/26,7
50.8
0,17
316L
FG INOX - 4R4233S40
4R4233S40
42.2/33,4
50.8
0,17
316L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表