目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.AF G - ISO Threaded unions HEXAGON BSP FEMALE HOSE BARBS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Hose barb adapters
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/hose_barb_adapters/i_af_g.prj},{NB=fginox_AF15G},{REF=AF15G},{DN=15},{G=1/2\"},{GX=20.955},{DX=15},{L=44},{C=24},{CX=10},{H=24},{WEIGHT=0.150},{NATURE=316L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
ⁿ/ₐ
C
ⁿ/ₐ
CX
[mm]
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - AF5G
AF5G
5
1/8"
7
28
16
4
12
0.030
316L
FG INOX - AF8G
AF8G
8
1/4"
9
33
20
5
17
0.050
316L
FG INOX - AF12G
AF12G
12
3/8"
11
39
20
8
21
0.100
316L
FG INOX - AF15G
AF15G
15
1/2"
15
44
24
10
24
0.150
316L
FG INOX - AF20G
AF20G
20
3/4"
20
50
28
15
30
0.250
316L
FG INOX - AF25G
AF25G
25
1"
27
52
28
20
36
0.500
316L
FG INOX - AF32G
AF32G
32
1"1/4
34
59
36
27
46
0.600
316L
FG INOX - AF40G
AF40G
40
1"1/2
40
75
40
32
55
0.715
316L
FG INOX - AF50G
AF50G
50
2"
52
89
50
45
65
0.905
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表