目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.LFP G - ISO Threaded unions Flat seat machined BW / BSP FEMALE Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Flat seat machined unions
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/flat_seat_machined_unions/i_lfp_g.prj},{NB=fginox_LFP25G},{REF=LFP25G},{DN=25},{G=1\"},{GX=33.249},{DX=33.7},{L=50},{R=37},{S=46},{WEIGHT=0.285},{NATURE=316L},{PPATH=i_lfp_g/i_lfp_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
DX
ø
[mm]
L
[mm]
R
[mm]
S
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - LFP8G
LFP8G
8
1/4"
13.5
31
17
21
0.040
316L
FG INOX - LFP12G
LFP12G
12
3/8"
17.2
35
21
24
0.060
316L
FG INOX - LFP15G
LFP15G
15
1/2"
21.3
40
27
30
0.105
316L
FG INOX - LFP20G
LFP20G
20
3/4"
26.9
45
36
36
0.170
316L
FG INOX - LFP25G
LFP25G
25
1"
33.7
50
37
46
0.285
316L
FG INOX - LFP32G
LFP32G
32
1"1/4
42.4
53
46
55
0.375
316L
FG INOX - LFP40G
LFP40G
40
1"1/2
48.3
53
52
60
0.425
316L
FG INOX - LFP50G
LFP50G
50
2"
60.3
61
63
70
0.585
316L
FG INOX - LFP65G
LFP65G
65
2"1/2
76.1
71
80
92
1.020
316L
FG INOX - LFP80G
LFP80G
80
3"
88.9
84
94
110
1.635
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表