目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CFF G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE Stainless steel 316
FG INOX
Industry
ISO Threaded unions and accessories
Elbows
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/elbows/i_cff_g.prj},{NB=fginox_CFF80G},{REF=CFF80G},{DN=80},{G=3\"},{GX=87.884},{M=78},{WEIGHT=1.300},{RAC=Gaz/BSP},{L1=106.000},{FOR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - CFF5G
CFF5G
5
1/8"
17
0.024
Gaz/BSP
FG INOX - CFF8G
CFF8G
8
1/4"
20
0.038
Gaz/BSP
FG INOX - CFF12G
CFF12G
12
3/8"
24
0.054
Gaz/BSP
FG INOX - CFF15G
CFF15G
15
1/2"
28
0.062
Gaz/BSP
FG INOX - CFF20G
CFF20G
20
3/4"
32
0.086
Gaz/BSP
FG INOX - CFF25G
CFF25G
25
1"
38
0.148
Gaz/BSP
FG INOX - CFF32G
CFF32G
32
1"1/4
45
0.240
Gaz/BSP
FG INOX - CFF40G
CFF40G
40
1"1/2
50
0.300
Gaz/BSP
FG INOX - CFF50G
CFF50G
50
2"
58
0.465
Gaz/BSP
FG INOX - CFF65G
CFF65G
65
2"1/2
70
0.880
Gaz/BSP
FG INOX - CFF80G
CFF80G
80
3"
78
1.300
Gaz/BSP
FG INOX - CFF100G
CFF100G
100
4"
97
2.210
Gaz/BSP
FG INOX - CFF8B
CFF8B
8
1/4"
20
0.038
NPT/BRIGGS
FG INOX - CFF12B
CFF12B
12
3/8"
24
0.054
NPT/BRIGGS
FG INOX - CFF15B
CFF15B
15
1/2"
28
0.062
NPT/BRIGGS
FG INOX - CFF20B
CFF20B
20
3/4"
32
0.086
NPT/BRIGGS
FG INOX - CFF25B
CFF25B
25
1"
38
0.148
NPT/BRIGGS
FG INOX - CFF32B
CFF32B
32
1"1/4
45
0.240
NPT/BRIGGS
FG INOX - CFF40B
CFF40B
40
1"1/2
50
0.300
NPT/BRIGGS
FG INOX - CFF50B
CFF50B
50
2"
58
0.465
NPT/BRIGGS
FG INOX - CFF65B
CFF65B
65
2"1/2
70
0.880
NPT/BRIGGS
FG INOX - CFF80B
CFF80B
80
3"
78
1.300
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表