目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.4CSEI - ROUND PIPE HOLDERS 2 pieces WITH RUBBER PROTECTION Stainless steel 316 Delivered with 2 bolts. From -50°C to +120°C
FG INOX
Industry
Clamps and pipe holders
2 pieces pipe holders
Powered by
CAD模型選擇
{fginox/industrie/clamps_and_pipe_holders/2_pieces_pipe_holders/i_4csei.prj},{NB=fginox_4CSEI48},{REF=4CSEI48},{DX=47-51},{POUCES=1\"1/2},{F=HEX 14},{G=M8/M10},{B=20},{C=1.5},{WEIGHT=0.115},{NATURE=316},{L1=98.000},{L2=19.000},{L3=20.000},{H1=25.000},{CC=1.800},{L4=8.000},{LT=20.000},{LD=6.000},{LL=5.000},{E1=12.000},{LT2=16.000},{LL2=17.000},{M=10.000},{E=14.000},{HG=7.000},{HG1=2.000},{LG=24.000},{LG1=2.000},{AR=28.739},{AR2=75.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
POUCES
Inch
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4CSEI13
4CSEI13
12-18
1/4"
HEX 14
M8/M10
20
1.5
0.068
316
FG INOX - 4CSEI17
4CSEI17
15-19
3/8"
HEX 14
M8/M10
20
1.5
0.068
316
FG INOX - 4CSEI21
4CSEI21
20-25
1/2"
HEX 14
M8/M10
20
1.5
0.081
316
FG INOX - 4CSEI26
4CSEI26
26-30
3/4"
HEX 14
M8/M10
20
1.5
0.085
316
FG INOX - 4CSEI34
4CSEI34
32-36
1"
HEX 14
M8/M10
20
1.5
0.095
316
FG INOX - 4CSEI42
4CSEI42
38-48
1"1/4
HEX 14
M8/M10
20
1.5
0.100
316
FG INOX - 4CSEI48
4CSEI48
47-51
1"1/2
HEX 14
M8/M10
20
1.5
0.115
316
FG INOX - 4CSEI54
4CSEI54
53-58
-
HEX 14
M8/M10
20
1.5
0.108
316
FG INOX - 4CSEI60
4CSEI60
59-63
2"
HEX 14
M8/M10
20
1.5
0.130
316
FG INOX - 4CSEI76
4CSEI76
75-80
2"1/2
HEX 14
M8/M10
20
1.5
0.150
316
FG INOX - 4CSEI89
4CSEI89
87-92
3"
HEX 14
M8/M10
20
1.5
0.165
316
FG INOX - 4CSEI114
4CSEI114
114-119
4"
HEX 14
M8/M10
25
25.0
0.272
316
FG INOX - 4CSEI139
4CSEI139
133-140
5"
HEX 14
M8/M10
25
25.0
0.304
316
FG INOX - 4CSEI168
4CSEI168
165-172
6"
HEX 14
M8/M10
25
25.0
0.355
316
FG INOX - 4CSEI219
4CSEI219
215-225
8"
HEX 14
M8/M10
25
25.0
0.435
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表