目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2DM - 3000 lbs Forged fittings NPT FEMALE HALF COUPLINGS Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
NPT Couplings and nipples
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/npt_couplings_and_nipples/i_2dm.prj},{NB=fginox_2DM50},{REF=2DM50},{DN=50},{G=2\"},{L=43.0},{A=76},{WEIGHT=1.340},{NATURE=304L},{DNPT=60.325},{P=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
[Inch]
L
[mm]
A
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2DM8
2DM8
8
1/4"
17.5
19
0.065
304L
FG INOX - 2DM12
2DM12
12
3/8"
19.0
22
0.065
304L
FG INOX - 2DM15
2DM15
15
1/2"
24.0
29
0.145
304L
FG INOX - 2DM20
2DM20
20
3/4"
25.5
35
0.225
304L
FG INOX - 2DM25
2DM25
25
1"
30.0
44
0.440
304L
FG INOX - 2DM32
2DM32
32
1"1/4
33.5
57
0.725
304L
FG INOX - 2DM40
2DM40
40
1"1/2
39.5
64
1.040
304L
FG INOX - 2DM50
2DM50
50
2"
43.0
76
1.340
304L
FG INOX - 4DM8
4DM8
8
1/4"
17.5
19
0.065
316L
FG INOX - 4DM12
4DM12
12
3/8"
19.0
22
0.065
316L
FG INOX - 4DM15
4DM15
15
1/2"
24.0
29
0.145
316L
FG INOX - 4DM20
4DM20
20
3/4"
25.5
35
0.225
316L
FG INOX - 4DM25
4DM25
25
1"
30.0
44
0.440
316L
FG INOX - 4DM32
4DM32
32
1"1/4
33.5
57
0.725
316L
FG INOX - 4DM40
4DM40
40
1"1/2
39.5
64
1.040
316L
FG INOX - 4DM50
4DM50
50
2"
43.0
76
1.340
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表