magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBA - 球阀驱动单元
Festo
产品 (A - Z)
V
VZBA
Powered by
CAD模型選擇
{festo/parts/v/vzba/vzba_asmtab.prj},{NB=1873568 VZBA-4\"-GG-63-T-22-F10-V4V4T-PC150-90-5-C},{TNR=1873568},{TYP=VZBA-4\"-GG-63-T-22-F10-V4V4T-PC150-90-5-C},{B1=145.000},{L1=451.400},{L2=240.000},{D=100.000},{DN=100.000},{H1=294.000},{H2=216.000},{H3=19.500},{V=4.000},{PPATH=assemblies/vzba_asmtpl.prj},{CNSMASSEXACT=41.300},{TYP1=VZBA-4-GG-63-T-22-F10-V4V4T-PC150-90-5-C},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
L1
[mm]
L2
[mm]
D
[mm]
DN
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1809651 VZBA-1/4"-GG-63-T...
1809651
VZBA-1/4"-GG-63-T-22-F030...
59.200
159.000
65.000
10.000
8.000
99.200
68.000
20.000
1.450
4052568248864
1809652 VZBA-3/8"-GG-63-T...
1809652
VZBA-3/8"-GG-63-T-22-F030...
59.200
159.000
65.000
12.000
10.000
99.200
68.000
20.000
1.450
4052568248871
1809653 VZBA-1/2"-GG-63-T...
1809653
VZBA-1/2"-GG-63-T-22-F030...
59.200
159.000
75.000
16.000
15.000
99.200
68.000
20.000
1.450
4052568248888
1809654 VZBA-3/4"-GG-63-T...
1809654
VZBA-3/4"-GG-63-T-22-F030...
70.400
174.000
80.000
20.000
20.000
103.200
75.500
20.000
1.900
4052568248895
1809655 VZBA-1"-GG-63-T-2...
1809655
VZBA-1"-GG-63-T-22-F0405-...
70.400
174.000
90.000
25.000
25.000
111.200
83.500
20.000
2.300
4052568248901
1809656 VZBA-11/4"-GG-63-...
1809656
VZBA-11/4"-GG-63-T-22-F04...
83.300
198.000
110.000
32.000
32.000
128.400
95.700
20.000
3.800
4052568248918
1809657 VZBA-11/2"-GG-63-...
1809657
VZBA-11/2"-GG-63-T-22-F05...
83.300
198.000
120.000
38.000
40.000
138.400
105.700
20.000
4.800
4052568248925
1809658 VZBA-2"-GG-63-T-2...
1809658
VZBA-2"-GG-63-T-22-F0507-...
107.500
198.000
140.000
50.000
50.000
147.700
114.700
20.000
6.600
4052568248932
1809659 VZBA-21/2"-GG-63-...
1809659
VZBA-21/2"-GG-63-T-22-F07...
111.100
237.100
185.000
65.000
65.000
181.300
142.800
20.000
11.700
4052568248949
1809660 VZBA-3"-GG-63-T-2...
1809660
VZBA-3"-GG-63-T-22-F0710-...
118.000
289.900
205.000
80.000
80.000
217.500
166.500
30.000
18.200
4052568248956
1809661 VZBA-4"-GG-63-T-2...
1809661
VZBA-4"-GG-63-T-22-F10-V4...
134.900
313.600
240.000
100.000
100.000
249.100
198.100
30.000
27.700
4052568248963
1758069 VZBA-1/4"-GG-63-T...
1758069
VZBA-1/4"-GG-63-T-22-F030...
59.200
233.300
65.000
10.000
8.000
99.200
71.500
20.000
2.000
4052568246532
1758070 VZBA-3/8"-GG-63-T...
1758070
VZBA-3/8"-GG-63-T-22-F030...
59.200
233.300
65.000
12.000
10.000
99.200
71.500
20.000
2.000
4052568246549
1758071 VZBA-1/2"-GG-63-T...
1758071
VZBA-1/2"-GG-63-T-22-F030...
59.200
233.300
75.000
16.000
15.000
99.200
71.500
20.000
2.000
4052568246556
1758072 VZBA-3/4"-GG-63-T...
1758072
VZBA-3/4"-GG-63-T-22-F030...
70.400
259.000
80.000
20.000
20.000
114.400
81.700
20.000
3.100
4052568246563
1758073 VZBA-1"-GG-63-T-2...
1758073
VZBA-1"-GG-63-T-22-F0405-...
70.400
259.000
90.000
25.000
25.000
122.400
89.700
20.000
3.500
4052568246570
1758074 VZBA-11/4"-GG-63-...
1758074
VZBA-11/4"-GG-63-T-22-F04...
83.300
303.500
110.000
32.000
32.000
141.300
102.800
20.000
5.150
4052568246587
1758075 VZBA-11/2"-GG-63-...
1758075
VZBA-11/2"-GG-63-T-22-F05...
83.300
303.500
120.000
38.000
40.000
151.300
112.800
20.000
6.100
4052568246594
1758076 VZBA-2"-GG-63-T-2...
1758076
VZBA-2"-GG-63-T-22-F0507-...
107.500
393.700
140.000
50.000
50.000
184.500
133.500
30.000
10.000
4052568246600
1758077 VZBA-21/2"-GG-63-...
1758077
VZBA-21/2"-GG-63-T-22-F07...
111.100
409.600
185.000
65.000
65.000
209.100
158.100
30.000
16.300
4052568246617
1758078 VZBA-3"-GG-63-T-2...
1758078
VZBA-3"-GG-63-T-22-F0710-...
118.000
474.000
205.000
80.000
80.000
228.000
172.000
30.000
22.900
4052568246624
1758079 VZBA-4"-GG-63-T-2...
1758079
VZBA-4"-GG-63-T-22-F10-V4...
134.900
520.500
240.000
100.000
100.000
272.900
210.800
30.000
33.500
4052568246631
1861841 VZBA-1/4"-GG-63-T...
1861841
VZBA-1/4"-GG-63-T-22-F030...
50.000
135.000
65.000
10.000
8.000
89.000
64.500
19.500
1.100
1861842 VZBA-3/8"-GG-63-T...
1861842
VZBA-3/8"-GG-63-T-22-F030...
50.000
135.000
65.000
12.000
10.000
89.000
64.500
19.500
1.200
1861843 VZBA-1/2"-GG-63-T...
1861843
VZBA-1/2"-GG-63-T-22-F030...
66.000
154.600
75.000
16.000
15.000
105.000
72.500
19.500
1.700
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表