magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VPPM - 比例调压阀
Festo
产品 (A - Z)
V
VPPM
Powered by
CAD模型選擇
{festo/parts/v/vppm/vppm.prj},{NB=542218 VPPM-6TA-L-1-F-0L6H-S1},{TNR=542218},{TYP=VPPM-6TA-L-1-F-0L6H-S1},{INFO=},{EOLDATE=},{VA=T},{BG=-},{SW=-},{AA=F},{B1=55.500},{B2=0.000},{B3=-},{D1=-},{D2=-},{D4=4.4},{D5=6},{H1=0.000},{H2=110.400},{H3=80.100},{H4=52.800},{H5=41.3},{H6=-},{H7=-},{H8=28.3},{H9=26.300},{H10=23.000},{H11=12.2},{H12=-},{L1=41.500},{L2=31.500},{L3=29.3},{L4=28.4},{L5=12.3},{L6=9.9},{VERS=5},{CNSMASSEXACT=0.400},{GTIN=4052568179960}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
542208 VPPM-6L-L-1-N18-0L...
542208
VPPM-6L-L-1-N18-0L2H-A4N-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568347567
542212 VPPM-6L-L-1-N18-0L...
542212
VPPM-6L-L-1-N18-0L6H-V1N
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568347574
542216 VPPM-6L-L-1-N18-0L...
542216
VPPM-6L-L-1-N18-0L10H-A4N
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568347581
558341 VPPM-6L-L-1-N18-0L...
558341
VPPM-6L-L-1-N18-0L10H-V1P...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362232
558342 VPPM-6L-L-1-N18-0L...
558342
VPPM-6L-L-1-N18-0L10H-A4P...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362249
558343 VPPM-6L-L-1-N18-0L...
558343
VPPM-6L-L-1-N18-0L6H-V1P-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362256
558344 VPPM-6L-L-1-N18-0L...
558344
VPPM-6L-L-1-N18-0L6H-A4P-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362263
558348 VPPM-6L-L-1-N18-0L...
558348
VPPM-6L-L-1-N18-0L10H-V1N...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362270
558349 VPPM-6L-L-1-N18-0L...
558349
VPPM-6L-L-1-N18-0L6H-V1N-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362287
542227 VPPM-6L-L-1-G18-0L...
542227
VPPM-6L-L-1-G18-0L2H-V1N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180003
542228 VPPM-6L-L-1-G18-0L...
542228
VPPM-6L-L-1-G18-0L6H-V1N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180010
542229 VPPM-6L-L-1-G18-0L...
542229
VPPM-6L-L-1-G18-0L10H-V1N...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180027
542230 VPPM-6L-L-1-G18-0L...
542230
VPPM-6L-L-1-G18-0L2H-A4N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180034
542231 VPPM-6L-L-1-G18-0L...
542231
VPPM-6L-L-1-G18-0L6H-A4N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180041
542232 VPPM-6L-L-1-G18-0L...
542232
VPPM-6L-L-1-G18-0L10H-A4N...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180058
542233 VPPM-6L-L-1-G18-0L...
542233
VPPM-6L-L-1-G18-0L2H-V1N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180065
542234 VPPM-6L-L-1-G18-0L...
542234
VPPM-6L-L-1-G18-0L6H-V1N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180072
542235 VPPM-6L-L-1-G18-0L...
542235
VPPM-6L-L-1-G18-0L10H-V1N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180089
542236 VPPM-6L-L-1-G18-0L...
542236
VPPM-6L-L-1-G18-0L2H-A4N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180096
542237 VPPM-6L-L-1-G18-0L...
542237
VPPM-6L-L-1-G18-0L6H-A4N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180102
542238 VPPM-6L-L-1-G18-0L...
542238
VPPM-6L-L-1-G18-0L10H-A4N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180119
554039 VPPM-6L-L-1-G18-0L...
554039
VPPM-6L-L-1-G18-0L6H-V1P-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568198251
571448 VPPM-6L-L-1-G18-0L...
571448
VPPM-6L-L-1-G18-0L6H-V1N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568217877
575121 VPPM-6L-L-1-G18-0L...
575121
VPPM-6L-L-1-G18-0L6H-V1P-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568223694
554040 VPPM-6L-L-1-G18-0L...
554040
VPPM-6L-L-1-G18-0L10H-V1P...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568198268
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表