magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VFOE-LE - 单向节流阀
Festo
产品 (A - Z)
V
VFOE
Powered by
CAD模型選擇
{festo/parts/v/vfoe/vfoe_le_asmtab.prj},{NB=8068747 VFOE-LS-T-G18-Q4---(high)},{TNR=8068747},{TYP=VFOE-LS-T-G18-Q4},{LODLEVEL=high},{L1=30.300},{L2=26.000},{L3=6.100},{L4=18.900},{B1=23.300},{B2=16.300},{D1=9.000},{D2=13.950},{SW=13.000},{D=G1/8},{GEOVER=1},{CNSMASSEXACT=0.0095},{GTIN=4052568301194}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
SW
[mm]
D
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8068728 VFOE-LE-T-G14-Q6
8068728
VFOE-LE-T-G14-Q6
36.700
32.000
7.000
22.000
28.300
19.300
11.000
17.900
16.000
G1/4
0.0160
4052568454401
8068729 VFOE-LE-T-G14-Q8
8068729
VFOE-LE-T-G14-Q8
36.700
32.000
7.000
22.000
29.950
21.000
14.500
17.900
16.000
G1/4
0.0160
4052568454418
8068730 VFOE-LE-T-G14-Q10
8068730
VFOE-LE-T-G14-Q10
36.700
32.000
7.000
22.000
35.100
26.200
17.500
17.900
16.000
G1/4
0.0160
4052568454425
8068731 VFOE-LE-T-G38-Q8
8068731
VFOE-LE-T-G38-Q8
41.900
36.000
8.500
26.200
34.500
23.300
14.500
22.400
21.000
G3/8
0.0295
4052568454432
8068732 VFOE-LE-T-G38-Q10
8068732
VFOE-LE-T-G38-Q10
41.900
36.000
8.500
26.200
39.600
28.400
17.500
22.400
21.000
G3/8
0.0295
4052568454449
8068733 VFOE-LE-T-G12-Q12
8068733
VFOE-LE-T-G12-Q12
50.750
43.850
9.500
31.000
46.800
33.300
20.800
26.950
24.000
G1/2
0.0495
4052568454456
8068737 VFOE-LE-T-R14-Q6
8068737
VFOE-LE-T-R14-Q6
39.300
34.800
10.100
25.100
28.300
19.300
11.000
17.900
16.000
R1/4
0.0160
4052568454463
8068738 VFOE-LE-T-R14-Q8
8068738
VFOE-LE-T-R14-Q8
39.300
34.800
10.100
25.100
29.950
21.000
14.500
17.900
16.000
R1/4
0.0160
4052568454470
8068739 VFOE-LE-T-R14-Q10
8068739
VFOE-LE-T-R14-Q10
39.300
34.800
10.100
25.100
35.100
26.200
17.500
17.900
16.000
R1/4
0.0160
4052568454487
8068740 VFOE-LE-T-R38-Q8
8068740
VFOE-LE-T-R38-Q8
43.000
38.500
10.100
27.800
34.500
23.300
14.500
22.400
21.000
R3/8
0.0295
4052568454494
8068741 VFOE-LE-T-R38-Q10
8068741
VFOE-LE-T-R38-Q10
43.000
38.500
10.100
27.800
39.600
28.400
17.500
22.400
21.000
R3/8
0.0295
4052568454500
8068742 VFOE-LE-T-R12-Q12
8068742
VFOE-LE-T-R12-Q12
52.900
47.900
12.100
33.600
46.800
33.300
20.800
26.950
24.000
R1/2
0.0495
4052568454517
8095432 VFOE-LE-T-M5-Q4-P...
8095432
VFOE-LE-T-M5-Q4-P50
26.600
24.000
4.100
13.900
19.600
14.600
9.000
9.950
9.000
M5
0.0033
4052568457198
8095433 VFOE-LE-T-G18-Q6-...
8095433
VFOE-LE-T-G18-Q6-P50
30.300
26.000
6.100
18.900
24.400
17.400
11.000
13.950
13.000
G1/8
0.0095
4052568457204
8095434 VFOE-LE-T-G14-Q8-...
8095434
VFOE-LE-T-G14-Q8-P50
36.700
32.000
7.000
22.000
29.950
21.000
14.500
17.900
16.000
G1/4
0.0160
4052568457211
8095435 VFOE-LE-T-G38-Q10...
8095435
VFOE-LE-T-G38-Q10-P20
41.900
36.000
8.500
26.200
39.600
28.400
17.500
22.400
21.000
G3/8
0.0295
4052568457228
8095436 VFOE-LE-T-G12-Q12...
8095436
VFOE-LE-T-G12-Q12-P20
50.750
43.850
9.500
31.000
46.800
33.300
20.800
26.950
24.000
G1/2
0.0495
4052568457235
8068723 VFOE-LE-T-M5-Q4
8068723
VFOE-LE-T-M5-Q4
26.600
24.000
4.100
13.900
19.600
14.600
9.000
9.950
9.000
M5
0.0033
4052568301071
8068743 VFOE-LS-T-M5-Q4
8068743
VFOE-LS-T-M5-Q4
26.600
24.000
4.100
13.900
19.600
14.600
9.000
9.950
9.000
M5
0.0033
4052568301156
8068724 VFOE-LE-T-M5-Q6
8068724
VFOE-LE-T-M5-Q6
26.600
24.000
4.100
13.900
22.600
17.600
11.000
9.950
9.000
M5
0.0033
4052568301088
8068744 VFOE-LS-T-M5-Q6
8068744
VFOE-LS-T-M5-Q6
26.600
24.000
4.100
13.900
22.600
17.600
11.000
9.950
9.000
M5
0.0033
4052568301163
8068745 VFOE-LS-T-M7-Q4
8068745
VFOE-LS-T-M7-Q4
28.500
24.000
6.000
15.800
19.600
14.600
9.000
9.950
9.000
M7
0.0040
4052568301170
8068746 VFOE-LS-T-M7-Q6
8068746
VFOE-LS-T-M7-Q6
28.500
24.000
6.000
15.800
22.600
17.600
11.000
9.950
9.000
M7
0.0040
4052568301187
8068725 VFOE-LE-T-G18-Q4
8068725
VFOE-LE-T-G18-Q4
30.300
26.000
6.100
18.900
23.300
16.300
9.000
13.950
13.000
G1/8
0.0095
4052568301095
8068747 VFOE-LS-T-G18-Q4
8068747
VFOE-LS-T-G18-Q4
30.300
26.000
6.100
18.900
23.300
16.300
9.000
13.950
13.000
G1/8
0.0095
4052568301194
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表