magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABD - 密封和隔离元件
Festo
产品 (A - Z)
V
VABD
Powered by
CAD模型選擇
{festo/parts/v/vabd/vabd.prj},{NB=1906787 VABD-P1-10X5},{TNR=1906787},{TYP=VABD-P1-10X5},{INFO=},{D=0.000},{D1=-},{D2=0.000},{L=0.000},{L1=0.000},{L2=0.000},{L3=0.000},{SW=0.000},{CNSMASSEXACT=0.0000},{DN1=0.000},{VERS=12},{VERS2=0},{EOLDATE=},{D01=0.000},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
539227 VABD-S6-1-P1-C
539227
VABD-S6-1-P1-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0430
4052568049959
539228 VABD-S6-1-P3-C
539228
VABD-S6-1-P3-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0570
4052568007096
539229 VABD-S6-1-P2-C
539229
VABD-S6-1-P2-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0540
4052568049966
537515 VABD-B6-14-P-C
537515
VABD-B6-14-P-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0200
4052568088330
537516 VABD-B6-12-P-C
537516
VABD-B6-12-P-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0200
4052568088347
547713 VABD-S4-E-C
547713
VABD-S4-E-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
4052568007386
668436 VABD-S6-10-C
668436
VABD-S6-10-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
569994 VABD-6-B
569994
VABD-6-B
6.000
-
0.000
10.000
0.000
0.000
0.000
0.000
0.0070
4052568058074
569995 VABD-8-B
569995
VABD-8-B
8.000
-
0.000
10.000
0.000
0.000
0.000
0.000
0.0080
4052568058081
569996 VABD-10-B
569996
VABD-10-B
10.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0100
4052568058098
569997 VABD-12-B
569997
VABD-12-B
12.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0130
4052568260194
574483 VABD-14-B
574483
VABD-14-B
14.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0160
4052568103439
8168590 VABD-14-B-F1A
8168590
VABD-14-B-F1A
14.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0160
4052568617806
8022483 VABD-17.5-B
8022483
VABD-17.5-B
17.500
-
0.000
15.000
0.000
0.000
0.000
0.000
0.0300
4052568278175
8022484 VABD-22.7-B
8022484
VABD-22.7-B
22.700
-
0.000
15.000
0.000
0.000
0.000
0.000
0.0470
4052568278182
570872 VABD-4.2-B
570872
VABD-4.2-B
4.000
-
0.000
8.500
0.000
0.000
0.000
0.000
0.0060
4052568058647
563400 VABD-D3-SN-G14
563400
VABD-D3-SN-G14
20.500
G 1/4
21.000
28.500
0.000
0.000
18.500
0.000
0.0000
4052568056841
1906787 VABD-P1-10X5
1906787
VABD-P1-10X5
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
1877936 VABD-C8-P1
1877936
VABD-C8-P1
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0100
4052568108267
3535104 VABD-D3-SN-N12
3535104
VABD-D3-SN-N12
0.000
1/2 NPT
29.000
38.000
0.000
0.000
15.000
0.000
0.0000
4052568270216
8034612 VABD-S6-1-P6-C
8034612
VABD-S6-1-P6-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0570
4052568429249
573191 VABD-S6-1-P7-C
573191
VABD-S6-1-P7-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0400
4052568376192
8060483 VABD-S6-1-P8-C
8060483
VABD-S6-1-P8-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0430
4052568435684
8029438 VABD-S1-1-P1-C
8029438
VABD-S1-1-P1-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0600
4052568428273
8029439 VABD-S1-1-P2-C
8029439
VABD-S1-1-P2-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0700
4052568428280
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表