magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SLE - 直线驱动单元
Festo
产品 (A - Z)
S
SLE
Powered by
CAD模型選擇
{festo/parts/s/sle/sle_sbl_tab.prj},{NB=150091 SLE-20-80-KF-A-G---(0_FREI)},{KDM=20},{ZBE=22.000},{ZBE1=0.000},{TZBE=0.000},{WNDST=13.500},{B1=87.000},{B2=83.000},{B3=60.000},{B4=29.500},{B5=40.000},{B6=18.000},{B7=32.000},{B8=40.000},{D1MM=9.728},{D2=5.000},{D3=9.000},{D4=10.000},{D5=6.000},{D6=6.000},{D7=6.600},{D8=37.000},{D9=15},{D10=9.000},{D11=16},{H1=53.000},{H2=49.000},{H3=2.000},{H4=27.000},{H5=14.500},{H6=33.000},{H7=26.000},{H8=12.000},{H9=0.000},{L0=197.000},{L1=145.500},{L2=29.000},{L3=122.000},{L4=16.000},{L5=15.000},{L6=32.000},{L7=72.000},{L8=65.000},{L9=7.500},{L10=40.000},{L11=40.000},{SW1=17.000},{SW2=13.000},{SW3=11.000},{SW4=27.000},{HUB3=FREI},{HUB=80},{HUBST=0},{S=0},{SV=-},{SH=-},{SENV=-},{SENH=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定尺寸
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
D1
[mm]
D1MM
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
SD
[mm]
D10
[mm]
D11
SD
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
L0
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
YL5
[mm]
GEOM
[mm]
150088 SLE-10-50-KF-A-G
150088
SLE-10
10
54.000
50.000
35.000
17.500
19.000
0.000
20.000
40.000
M5
5.000
5.000
0.000
8.000
6.000
0.000
0.000
17.000
10
0.000
12
42.000
38.000
2.000
20.000
9.500
25.000
20.000
0.000
0.000
96.000
91.000
19.000
48.000
9.000
10.000
0.000
0.000
0.000
5.500
0.000
0.000
7.000
10.000
8.000
19.000
0.000
5.000
2.000
2.100
8.300
1
150090 SLE-16-80-KF-A-G
150090
SLE-16
16
64.000
60.000
44.000
22.000
26.000
14.000
28.000
40.000
M5
5.000
5.000
9.000
8.000
6.000
5.000
5.500
26.000
10
5.000
12
43.000
39.000
2.000
22.000
10.000
25.000
19.000
10.500
0.000
143.000
116.000
21.000
86.000
12.000
12.000
21.000
54.000
40.000
6.000
0.000
32.000
10.000
10.000
8.000
19.000
0.000
7.000
2.000
2.000
8.300
2
150091 SLE-20-80-KF-A-G
150091
SLE-20
20
87.000
83.000
60.000
29.500
40.000
18.000
32.000
40.000
G1/8
9.728
5.000
9.000
10.000
6.000
6.000
6.600
37.000
15
9.000
16
53.000
49.000
2.000
27.000
14.500
33.000
26.000
12.000
0.000
197.000
145.500
29.000
122.000
16.000
15.000
32.000
72.000
65.000
7.500
40.000
40.000
17.000
13.000
11.000
27.000
0.000
8.000
2.000
2.100
12.500
2
150092 SLE-25-100-KF-A-G
150092
SLE-25
25
87.000
83.000
60.000
29.500
40.000
18.000
32.000
40.000
G1/8
9.728
5.000
9.000
10.000
6.000
6.000
6.600
37.000
15
9.000
16
53.000
49.000
2.000
27.000
14.500
33.000
26.000
12.000
0.000
197.000
149.000
29.000
122.000
16.000
15.000
32.000
72.000
65.000
7.500
40.000
40.000
17.000
13.000
11.000
27.000
0.000
8.000
2.000
2.100
12.500
2
150093 SLE-32-100-KF-A-G
150093
SLE-32
32
115.000
111.000
84.000
41.500
50.000
26.000
52.000
55.000
G1/8
9.728
9.000
11.000
16.000
8.000
6.000
8.400
20.000
20
0.000
22
70.000
66.000
2.000
40.500
17.000
43.000
40.000
18.500
14.000
250.000
172.000
30.000
160.000
20.000
20.000
45.000
90.000
75.000
9.000
40.000
0.000
17.000
13.000
15.000
0.000
2.100
10.000
7.300
0.000
16.500
3
150094 SLE-40-100-KF-A-G
150094
SLE-40
40
130.000
126.000
94.000
49.000
60.000
26.000
60.000
64.000
G1/4
13.157
9.000
11.000
20.000
8.000
8.000
8.400
20.000
20
0.000
22
77.000
73.000
2.000
42.000
20.000
49.000
50.000
15.000
14.000
260.000
196.000
30.000
160.000
20.000
25.000
45.000
90.000
80.000
9.000
40.000
0.000
19.000
13.000
15.000
0.000
2.100
14.000
9.000
0.000
16.500
3
150921 SLE-50-100-KF-A-G
150921
SLE-50
50
154.000
150.000
113.000
58.000
60.000
30.000
72.000
76.000
G1/4
13.157
9.000
15.000
25.000
10.000
8.000
8.400
24.000
24
0.000
26
90.000
86.000
2.000
48.500
19.000
52.000
60.000
16.500
16.000
305.000
213.000
38.000
192.000
25.000
25.000
66.000
90.000
80.000
10.000
40.000
0.000
19.000
13.000
15.000
0.000
2.100
14.000
11.000
0.000
20.500
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表