magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SGA - Y形带销接杆
Festo
产品 (A - Z)
S
SGA
Powered by
CAD模型選擇
{festo/parts/s/sga/sga.prj},{NB=6524 SGA-M16},{TNR=6524},{TYP=SGA-M16},{KSG=M16},{B1=4.300},{B2=40.000},{B3=35.000},{CE=108.000},{CK=16.000},{CM=21.000},{CV=21.000},{D1=24.000},{KK=M 16},{KKNDR=16.000},{KKP=2.000},{L2=65.000},{L3=62.000},{L4=14.000},{LE=31.000},{T1=3.000},{FDTAF=25.000},{CNSMASSEXACT=0.512},{GTIN=4052568110925}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KSG
螺纹
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
CE
[mm]
CK
[mm]
CM
[mm]
CV
[mm]
D1
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
LE
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
32954 SGA-M10x1,25
32954
SGA-M10x1,25
M10x1,25
3.300
28.000
20.000
78.000
10.000
14.000
12.000
18.000
M 10x1,25
53.000
50.000
11.000
20.000
3.000
0.129
4052568004033
6523 SGA-M12
6523
SGA-M12
M12
4.300
30.000
25.000
92.000
12.000
16.000
16.000
19.000
M 12
58.000
55.000
12.000
26.000
3.000
0.222
4052568110918
10767 SGA-M12x1,25
10767
SGA-M12x1,25
M12x1,25
4.300
30.000
25.000
92.000
12.000
16.000
16.000
19.000
M 12x1,25
58.000
55.000
12.000
26.000
3.000
0.222
4052568002268
6524 SGA-M16
6524
SGA-M16
M16
4.300
40.000
35.000
108.000
16.000
21.000
21.000
24.000
M 16
65.000
62.000
14.000
31.000
3.000
0.512
4052568110925
10768 SGA-M16x1,5
10768
SGA-M16x1,5
M16x1,5
4.300
40.000
35.000
108.000
16.000
21.000
21.000
24.000
M 16x1,5
65.000
62.000
14.000
31.000
3.000
0.512
4052568002275
10769 SGA-M20x1,5
10769
SGA-M20x1,5
M20x1,5
4.300
50.000
40.000
131.000
20.000
25.000
25.000
25.000
M 20x1,5
73.000
69.000
16.000
43.000
3.000
0.954
4052568009083
10770 SGA-M27x2
10770
SGA-M27x2
M27x2
6.300
62.000
60.000
168.000
30.000
37.000
32.000
38.000
M 27x2
98.000
92.000
24.000
54.000
5.000
2.189
4052568111786
10771 SGA-M36x2
10771
SGA-M36x2
M36x2
6.300
78.000
70.000
211.000
35.000
43.000
39.000
48.000
M 36x2
121.000
115.000
26.500
72.000
5.000
3.938
4052568111793
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表