magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SF - 开关接线片
Festo
产品 (A - Z)
S
SF
Powered by
CAD模型選擇
{festo/parts/s/sf/sf_asmtab.prj},{NB=558051 SF-EGC-1-185},{TNR=558051},{TYP=SF-EGC-1-185},{INFO=},{B1=0.000},{B2=3.000},{D1=M5},{H1=10.000},{H2=0.000},{H4=0.000},{L1=230.000},{L2=200.000},{L6=230.000},{VERS=6.000},{CNSMASSEXACT=0.246},{PPATH=assemblies/sf_asmtpl.prj},{EOLDATE=},{GTIN=4052568053734}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
ⁿ/ₐ
H1
[mm]
H2
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
188964 SF-18
188964
SF-18
19.000
3.000
M4
14.000
10.500
0.000
85.000
78.000
0.000
0.060
4052568041519
188965 SF-25
188965
SF-25
15.000
3.000
M5
18.000
12.000
0.000
105.000
88.000
0.000
0.080
4052568041526
188966 SF-40
188966
SF-40
10.000
0.000
M5
24.000
18.000
0.000
167.000
58.000
0.000
0.310
4052568078140
188967 SF-63
188967
SF-63
10.000
0.000
M8
35.000
25.000
0.000
230.000
72.000
0.000
0.630
4052568078157
540430 SF-25-MAB
540430
SF-25-MAB
27.000
3.000
M5
0.000
0.000
0.000
105.000
88.000
70.000
0.070
4052568050122
558046 SF-EGC-1-50
558046
SF-EGC-1-50
0.000
2.000
M3
3.500
0.000
0.000
45.000
22.000
45.000
0.019
4052568053697
558047 SF-EGC-1-70
558047
SF-EGC-1-70
0.000
3.000
M4
4.650
0.000
0.000
70.000
56.000
50.000
0.050
4052568053703
558048 SF-EGC-1-80
558048
SF-EGC-1-80
0.000
3.000
M4
4.650
0.000
0.000
90.000
78.000
70.000
0.063
4052568053710
558049 SF-EGC-1-120
558049
SF-EGC-1-120
0.000
3.000
M5
8.000
0.000
0.000
170.000
140.000
170.000
0.147
4052568053727
558051 SF-EGC-1-185
558051
SF-EGC-1-185
0.000
3.000
M5
10.000
0.000
0.000
230.000
200.000
230.000
0.246
4052568053734
558052 SF-EGC-2-70
558052
SF-EGC-2-70
31.500
3.000
M4
9.500
0.000
0.000
70.000
56.000
50.000
0.100
4052568053741
558053 SF-EGC-2-80
558053
SF-EGC-2-80
31.500
3.000
M4
9.500
0.000
0.000
90.000
78.000
70.000
0.130
4052568053758
558054 SF-EGC-2-120
558054
SF-EGC-2-120
32.000
3.000
M5
13.200
0.000
0.000
170.000
140.000
170.000
0.277
4052568053765
558056 SF-EGC-2-185
558056
SF-EGC-2-185
33.000
3.000
M5
43.000
0.000
53.000
230.000
200.000
0.000
0.390
4052568096731
570027 SF-EGC-HD-1-125
570027
SF-EGC-HD-1-125
0.000
2.000
M4
7.750
0.000
0.000
150.000
56.000
0.000
0.070
4052568058111
1645872 SF-EGC-HD-1-160
1645872
SF-EGC-HD-1-160
0.000
3.000
M4
7.250
0.000
0.000
170.000
76.000
0.000
0.160
4052568062255
1645866 SF-EGC-HD-1-220
1645866
SF-EGC-HD-1-220
0.000
3.000
M5
11.500
0.000
0.000
250.000
140.000
0.000
0.310
4052568062248
570030 SF-EGC-HD-2-125
570030
SF-EGC-HD-2-125
24.000
2.000
M4
9.000
0.000
0.000
150.000
56.000
0.000
0.122
4052568100919
1645865 SF-EGC-HD-2-160
1645865
SF-EGC-HD-2-160
27.000
3.000
M4
10.250
0.000
0.000
170.000
76.000
0.000
0.261
4052568108014
1645868 SF-EGC-HD-2-220
1645868
SF-EGC-HD-2-220
31.000
3.000
M5
11.500
0.000
0.000
250.000
140.000
0.000
0.430
4052568108021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表