magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SDE5 - 压力传感器
Festo
产品 (A - Z)
S
SDE5
Powered by
CAD模型選擇
{festo/parts/s/sde5/sde5_std.prj},{NB=542895 SDE5-D10-C-Q6E-P-K},{TNR=542895},{TYP=SDE5-D10-C-Q6E-P-K},{DB=D10},{DE=},{SF=C},{PA=Q6E},{EAN=K},{EA=P},{CNSMASSEXACT=0.047},{GTIN=4052568180881}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
527460 SDE5-V1-O-Q4E-P-M8
527460
SDE5-V1-O-Q4E-P-M8
0.019
4052568162566
527457 SDE5-V1-O-Q4-P-M8
527457
SDE5-V1-O-Q4-P-M8
0.019
4052568162542
527466 SDE5-D10-O-Q4E-P-M...
527466
SDE5-D10-O-Q4E-P-M8
0.019
4052568162603
527463 SDE5-D10-O-Q4-P-M8
527463
SDE5-D10-O-Q4-P-M8
0.019
4052568162580
527461 SDE5-V1-O-Q6E-P-M8
527461
SDE5-V1-O-Q6E-P-M8
0.019
4052568162573
527458 SDE5-V1-O-Q6-P-M8
527458
SDE5-V1-O-Q6-P-M8
0.019
4052568162559
527467 SDE5-D10-O-Q6E-P-M...
527467
SDE5-D10-O-Q6E-P-M8
0.019
4052568162610
527464 SDE5-D10-O-Q6-P-M8
527464
SDE5-D10-O-Q6-P-M8
0.019
4052568162597
542886 SDE5-V1-O1-Q6-P-M8
542886
SDE5-V1-O1-Q6-P-M8
0.019
4052568180799
542887 SDE5-V1-FP-Q6-P-M8
542887
SDE5-V1-FP-Q6-P-M8
0.019
4052568180805
542888 SDE5-D2-O-Q6E-P-K
542888
SDE5-D2-O-Q6E-P-K
0.047
4052568180812
542889 SDE5-D10-C-Q4E-P-M...
542889
SDE5-D10-C-Q4E-P-M8
0.019
4052568180829
542890 SDE5-D10-O-Q6E-P-K
542890
SDE5-D10-O-Q6E-P-K
0.047
4052568180836
542891 SDE5-D10-O2-Q6E-P-...
542891
SDE5-D10-O2-Q6E-P-M8
0.019
4052568180843
542892 SDE5-D10-O2-Q6-P-M...
542892
SDE5-D10-O2-Q6-P-M8
0.019
4052568180850
542893 SDE5-D10-O3-Q6E-P-...
542893
SDE5-D10-O3-Q6E-P-K
0.047
4052568180867
542894 SDE5-D10-C-Q6E-P-M...
542894
SDE5-D10-C-Q6E-P-M8
0.019
4052568180874
542895 SDE5-D10-C-Q6E-P-K
542895
SDE5-D10-C-Q6E-P-K
0.047
4052568180881
542896 SDE5-D10-C3-Q6E-P-...
542896
SDE5-D10-C3-Q6E-P-K
0.047
4052568180898
542897 SDE5-D10-FP-Q6E-P-...
542897
SDE5-D10-FP-Q6E-P-M8
0.019
4052568180904
542898 SDE5-D10-FP-Q6-P-M...
542898
SDE5-D10-FP-Q6-P-M8
0.019
4052568180911
542899 SDE5-D10-FP-Q6-P-K
542899
SDE5-D10-FP-Q6-P-K
0.047
4052568180928
542900 SDE5-D10-FP-Q4E-P-...
542900
SDE5-D10-FP-Q4E-P-M8
0.019
4052568180935
542901 SDE5-D10-FP-Q4E-P-...
542901
SDE5-D10-FP-Q4E-P-K
0.047
4052568180942
567460 SDE5-D10Z-FP-Q6-P-...
567460
SDE5-D10Z-FP-Q6-P-M8
0.019
4052568215361
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表