magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST-VO - T形快插接头
Festo
产品 (A - Z)
Q
QST
Powered by
CAD模型選擇
{festo/parts/q/qst/qst_vo.prj},{NB=160533 QST-V0-6},{TNR=160533},{TYP=QST-V0-6},{D1=6.000},{NENN=4.800},{D5=14.000},{D6=3.200},{H1=25.200},{H2=8.000},{L1=50.300},{L2=16.000},{T=13.500},{CNSMASSEXACT=0.0140},{D2=8.000},{E2=25.150},{P1=13.000},{C1=22.100},{C2=16.500},{GTIN=4052568035822}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132896 QST-V0-4
132896
QST-V0-4
4.000
2.800
12.000
3.200
22.300
6.500
44.600
13.000
10.400
0.0096
4052568028473
160533 QST-V0-6
160533
QST-V0-6
6.000
4.800
14.000
3.200
25.200
8.000
50.300
16.000
13.500
0.0140
4052568035822
160534 QST-V0-8
160534
QST-V0-8
8.000
6.200
16.000
3.200
27.400
9.000
54.800
18.000
15.600
0.0180
4052568035839
160535 QST-V0-10
160535
QST-V0-10
10.000
8.100
19.000
4.200
30.400
12.000
60.800
24.000
18.200
0.0270
4052568035846
160536 QST-V0-12
160536
QST-V0-12
12.000
10.000
22.200
4.200
33.200
14.000
66.800
28.000
21.700
0.0400
4052568035853
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表