magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST (USA) - T形快插螺纹接头
Festo
产品 (A - Z)
Q
QST
Powered by
CAD模型選擇
{festo/parts/q/qst/qst_usa_1.prj},{NB=153699 QST-1/4-1/4-U},{TNR=153699},{TYP=QST-1/4-1/4-U},{INFO=2012-12-31},{D=1/4},{DX=6.350},{T=1/4-18NPT},{NDK=10.700},{NDR=13.716},{A=11.0},{A1=0.0},{B=29.0},{C=17.0},{HEX=9/16},{HX=14.288},{E=20.5},{L=23.0},{P=13.0},{Z=11.800},{VERS=1},{CNSMASSEXACT=0.00000},{D3=2.838},{EOLDATE=31.12.2012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
QBT (USA) - T形快插接头
Festo
29.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[英寸]
T
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
HEX
扳手开口宽度
[英寸]
E
[mm]
L
[mm]
P
[mm]
Z
[mm]
CNSMASSEXACT
重量
[kg]
153694 QST-1/8-5/32-U
153694
QST-1/8-5/32-U
5/32
1/8-27NPT
8.0
0.0
23.5
15.0
7/16
17.0
19.5
10.0
9.900
0.00000
153695 QST-1/4-5/32-U
153695
QST-1/4-5/32-U
5/32
1/4-18NPT
11.0
0.0
26.5
15.0
9/16
17.0
20.5
10.0
9.900
0.00000
190815 QST-10-32UNF-3/16-...
190815
QST-10-32UNF-3/16-U
3/16
10-32UNF
3.5
0.6
23.0
17.4
1/2
20.5
19.5
13.0
11.800
0.01550
153696 QST-1/8-3/16-U
153696
QST-1/8-3/16-U
3/16
1/8-27NPT
8.0
0.0
26.0
17.0
1/2
20.5
22.0
13.0
11.800
0.00000
153697 QST-1/4-3/16-U
153697
QST-1/4-3/16-U
3/16
1/4-18NPT
11.0
0.0
29.0
17.0
9/16
20.5
23.0
13.0
11.800
0.00000
190816 QST-10-32UNF-1/4-U
190816
QST-10-32UNF-1/4-U
1/4
10-32UNF
3.5
0.6
23.0
17.4
1/2
20.5
19.5
13.0
11.800
0.01550
153698 QST-1/8-1/4-U
153698
QST-1/8-1/4-U
1/4
1/8-27NPT
8.0
0.0
26.0
17.0
1/2
20.5
22.0
13.0
11.800
0.00000
153699 QST-1/4-1/4-U
153699
QST-1/4-1/4-U
1/4
1/4-18NPT
11.0
0.0
29.0
17.0
9/16
20.5
23.0
13.0
11.800
0.00000
153700 QST-3/8-1/4-U
153700
QST-3/8-1/4-U
1/4
3/8-18NPT
12.0
0.0
31.0
17.0
11/16
20.5
24.5
13.0
11.800
0.00000
153701 QST-1/8-5/16-U
153701
QST-1/8-5/16-U
5/16
1/8-27NPT
8.0
0.0
26.5
18.0
9/16
22.5
22.5
15.0
13.800
0.00000
153702 QST-1/4-5/16-U
153702
QST-1/4-5/16-U
5/16
1/4-18NPT
11.0
0.0
29.5
18.0
9/16
22.5
23.5
15.0
13.800
0.00000
153703 QST-3/8-5/16-U
153703
QST-3/8-5/16-U
5/16
3/8-18NPT
12.0
0.0
31.5
18.0
11/16
22.5
25.0
15.0
13.800
0.00000
153704 QST-1/4-3/8-U
153704
QST-1/4-3/8-U
3/8
1/4-18NPT
11.0
0.0
36.0
20.0
11/16
25.5
30.0
17.5
16.800
0.00000
153705 QST-3/8-3/8-U
153705
QST-3/8-3/8-U
3/8
3/8-18NPT
12.0
0.0
37.0
20.0
11/16
25.5
30.5
17.5
16.800
0.00000
153706 QST-1/2-3/8-U
153706
QST-1/2-3/8-U
3/8
1/2-14NPT
15.0
0.0
40.0
20.0
7/8
25.5
32.0
17.5
16.800
0.00000
153707 QST-3/8-1/2-U
153707
QST-3/8-1/2-U
1/2
3/8-18NPT
12.0
0.0
39.0
23.5
7/8
28.0
32.5
21.0
19.800
0.00000
153708 QST-1/2-1/2-U
153708
QST-1/2-1/2-U
1/2
1/2-14NPT
15.0
0.0
42.0
23.5
7/8
28.0
34.0
21.0
19.800
0.00000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表