magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST-B-R - T形快插螺纹接头
Festo
产品 (A - Z)
Q
QST
Powered by
CAD模型選擇
{festo/parts/q/qst/qst_b.prj},{NB=130945 QST-B-3/8-8-10},{TNR=130945},{TYP=QST-B-3/8-8-10},{INFO=2018-03-31},{D=8.000},{R=R3/8},{A=12.000},{B=27.700},{C=18.100},{D2=0.000},{D3=2.40029},{E1=21.900},{E2=43.800},{F1=0.000},{F2=0.000},{L=28.600},{HEX=17.000},{KDR=14.950},{NDR=16.662},{P=14.500},{Z=13.800},{CNSMASSEXACT=0.02860},{EOLDATE=31.03.2018},{GTIN=4052568026158}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
QST-R - T形快插螺纹接头
Festo
29.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
R
螺纹
[mm]
A
[mm]
B
[mm]
C
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
[mm]
L
[mm]
HEX
扳手开口宽度
[mm]
KDR
[mm]
NDR
[mm]
P
[mm]
Z
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
130938 QST-B-1/8-4-20
130938
QST-B-1/8-4-20
4.000
R1/8
8.000
18.900
14.900
0.000
16.800
33.600
0.000
0.000
19.900
10.000
8.566
9.728
10.000
9.900
0.00980
4052568026080
130941 QST-B-1/4-4-20
130941
QST-B-1/4-4-20
4.000
R1/4
11.000
24.400
14.900
0.000
16.800
33.600
0.000
0.000
23.400
14.000
11.445
13.157
10.000
9.900
0.01650
4052568026110
130939 QST-B-1/8-6-20
130939
QST-B-1/8-6-20
6.000
R1/8
8.000
19.500
17.000
0.000
19.700
39.300
0.000
0.000
21.800
10.000
8.566
9.728
12.500
11.800
0.01160
4052568026097
130942 QST-B-1/4-6-20
130942
QST-B-1/4-6-20
6.000
R1/4
11.000
26.000
17.000
0.000
19.700
39.300
0.000
0.000
26.200
14.000
11.445
13.157
12.500
11.800
0.01850
4052568026127
130944 QST-B-3/8-6-10
130944
QST-B-3/8-6-10
6.000
R3/8
12.000
26.500
17.000
0.000
19.700
39.300
0.000
0.000
26.400
17.000
14.950
16.662
12.500
11.800
0.02550
4052568026141
130940 QST-B-1/8-8-20
130940
QST-B-1/8-8-20
8.000
R1/8
8.000
24.200
18.100
0.000
21.900
43.800
0.000
0.000
27.500
12.000
8.566
9.728
14.500
13.800
0.01720
4052568026103
130943 QST-B-1/4-8-20
130943
QST-B-1/4-8-20
8.000
R1/4
11.000
27.200
18.100
0.000
21.900
43.800
0.000
0.000
28.400
14.000
11.445
13.157
14.500
13.800
0.02160
4052568026134
130945 QST-B-3/8-8-10
130945
QST-B-3/8-8-10
8.000
R3/8
12.000
27.700
18.100
0.000
21.900
43.800
0.000
0.000
28.600
17.000
14.950
16.662
14.500
13.800
0.02860
4052568026158
132132 QST-B-1/8-10-20
132132
QST-B-1/8-10-20
10.000
R1/8
8.000
26.100
20.200
0.000
25.000
50.000
0.000
0.000
30.900
12.000
8.599
9.728
17.500
16.800
0.02410
4052568027636
132133 QST-B-1/4-10-20
132133
QST-B-1/4-10-20
10.000
R1/4
11.000
28.100
20.200
0.000
25.000
50.000
0.000
0.000
30.800
14.000
11.445
13.157
17.500
16.800
0.02810
4052568027643
130946 QST-B-3/8-10-10
130946
QST-B-3/8-10-10
10.000
R3/8
12.000
29.600
20.200
0.000
25.000
50.000
0.000
0.000
32.000
17.000
14.950
16.662
17.500
16.800
0.03520
4052568026165
130948 QST-B-1/2-10-10
130948
QST-B-1/2-10-10
10.000
R1/2
15.000
32.600
20.200
0.000
25.000
50.000
0.000
0.000
33.200
21.000
18.631
20.955
17.500
16.800
0.05260
4052568026172
132134 QST-B-1/4-12-20
132134
QST-B-1/4-12-20
12.000
R1/4
11.000
29.800
23.400
0.000
29.200
58.400
0.000
0.000
34.300
14.000
11.445
13.157
21.000
19.800
0.03580
4052568027650
132135 QST-B-3/8-12-10
132135
QST-B-3/8-12-10
12.000
R3/8
12.000
31.300
23.400
0.000
29.200
58.400
0.000
0.000
35.500
17.000
14.950
16.662
21.000
19.800
0.04280
4052568027667
130949 QST-B-1/2-12-10
130949
QST-B-1/2-12-10
12.000
R1/2
15.000
34.300
23.400
0.000
29.200
58.400
0.000
0.000
36.600
21.000
18.631
20.955
21.000
19.800
0.06000
4052568026189
132136 QST-B-3/8-16-10
132136
QST-B-3/8-16-10
16.000
R3/8
11.000
47.000
24.100
4.200
33.100
66.200
12.000
24.000
53.200
22.000
14.950
16.662
25.000
23.000
0.08900
4052568027674
132137 QST-B-1/2-16-10
132137
QST-B-1/2-16-10
16.000
R1/2
15.000
51.000
24.100
4.200
33.100
66.200
12.000
24.000
55.400
22.000
18.631
20.955
25.000
23.000
0.09300
4052568027681
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表