magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST(2) - T形快插接头
Festo
产品 (A - Z)
Q
QST
Powered by
CAD模型選擇
{festo/parts/q/qst/qst_2.prj},{NB=130822 QST-10-8-50},{TNR=130822},{TYP=QST-10-8-50},{D1=10.000},{NENN=4.900},{NENN2=8.100},{D2=8.000},{P1=17.500},{P2=14.500},{T1=20.200},{T2=18.100},{E1=25.200},{E2=50.400},{B=24.900},{D=4.200},{F1=12.000},{F2=24.000},{Z1=16.800},{Z2=13.800},{CNSMASSEXACT=0.02300},{B1=18.200},{GTIN=4052568025427}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
P1
[mm]
P2
[mm]
T1
深度
[mm]
T2
深度
[mm]
E1
[mm]
E2
[mm]
B
[mm]
D
[mm]
F1
[mm]
F2
[mm]
Z1
[mm]
Z2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153134 QST-6-4
153134
QST-6-4
6.000
2.300
4.000
13.000
13.000
17.000
14.900
20.050
40.100
19.500
3.200
8.000
16.000
11.800
9.900
0.01100
4052568032265
130820 QST-6-4-100
130820
QST-6-4-100
6.000
2.300
4.000
13.000
13.000
17.000
14.900
20.050
40.100
19.500
3.200
8.000
16.000
11.800
9.900
0.01100
4052568025403
153135 QST-8-6
153135
QST-8-6
8.000
3.500
6.000
14.500
12.500
18.100
17.000
22.200
44.400
22.300
3.200
9.000
18.000
13.800
11.800
0.01400
4052568032272
130821 QST-8-6-50
130821
QST-8-6-50
8.000
3.500
6.000
14.500
12.500
18.100
17.000
22.200
44.400
22.300
3.200
9.000
18.000
13.800
11.800
0.01400
4052568025410
153136 QST-10-8
153136
QST-10-8
10.000
4.900
8.000
17.500
14.500
20.200
18.100
25.200
50.400
24.900
4.200
12.000
24.000
16.800
13.800
0.02300
4052568032289
130822 QST-10-8-50
130822
QST-10-8-50
10.000
4.900
8.000
17.500
14.500
20.200
18.100
25.200
50.400
24.900
4.200
12.000
24.000
16.800
13.800
0.02300
4052568025427
153137 QST-12-10
153137
QST-12-10
12.000
6.100
10.000
21.000
17.500
23.400
20.200
28.400
56.800
28.000
4.200
14.000
28.000
19.800
16.800
0.03400
4052568032296
130823 QST-12-10-20
130823
QST-12-10-20
12.000
6.100
10.000
21.000
17.500
23.400
20.200
28.400
56.800
28.000
4.200
14.000
28.000
19.800
16.800
0.03400
4052568025434
130613 QST-8-4
130613
QST-8-4
8.000
2.300
4.000
14.500
12.500
18.100
14.900
22.200
44.400
21.700
3.200
9.000
18.000
13.800
9.900
0.01400
4052568023713
130614 QST-10-6
130614
QST-10-6
10.000
3.700
6.000
17.500
14.500
20.200
17.000
25.200
50.400
25.000
4.200
12.000
24.000
16.800
11.800
0.02200
4052568023720
130615 QST-12-8
130615
QST-12-8
12.000
5.100
8.000
21.000
17.500
23.400
18.100
28.400
56.800
27.700
4.200
14.000
28.000
19.800
13.800
0.03200
4052568023737
130616 QST-16-12
130616
QST-16-12
16.000
7.600
12.000
25.000
25.000
24.100
22.900
33.100
66.200
33.200
4.200
12.000
24.000
23.000
19.800
0.04500
4052568023744
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表