magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST - T形快插接头
Festo
产品 (A - Z)
Q
QST
Powered by
CAD模型選擇
{festo/parts/q/qst/qst.prj},{NB=153130 QST-8},{TNR=153130},{TYP=QST-8},{D1=8.000},{NENN=6.200},{D2=8.000},{B=15.000},{D3=15.000},{D4=3.200},{H=22.200},{H1=9.000},{L=44.400},{L1=18.000},{T=18.100},{CNSMASSEXACT=0.01600},{Z=13.800},{P2=15.600},{GTIN=4052568032234}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
B
[mm]
D3
[mm]
D4
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153128 QST-4
153128
QST-4
4.000
2.800
4.000
10.000
10.000
3.200
17.200
6.500
34.400
13.000
14.900
0.00750
4052568032210
130802 QST-4-100
130802
QST-4-100
4.000
2.800
4.000
10.000
10.000
3.200
17.200
6.500
34.400
13.000
14.900
0.00750
4052568025236
153129 QST-6
153129
QST-6
6.000
4.800
6.000
13.000
13.000
3.200
20.100
8.000
40.200
16.000
17.000
0.01100
4052568032227
130803 QST-6-100
130803
QST-6-100
6.000
4.800
6.000
13.000
13.000
3.200
20.100
8.000
40.200
16.000
17.000
0.01100
4052568025243
153130 QST-8
153130
QST-8
8.000
6.200
8.000
15.000
15.000
3.200
22.200
9.000
44.400
18.000
18.100
0.01600
4052568032234
130804 QST-8-50
130804
QST-8-50
8.000
6.200
8.000
15.000
15.000
3.200
22.200
9.000
44.400
18.000
18.100
0.01600
4052568025250
153131 QST-10
153131
QST-10
10.000
8.100
10.000
17.500
18.000
4.200
25.200
12.000
50.400
24.000
20.200
0.02500
4052568032241
130805 QST-10-50
130805
QST-10-50
10.000
8.100
10.000
17.500
18.000
4.200
25.200
12.000
50.400
24.000
20.200
0.02500
4052568025267
153132 QST-12
153132
QST-12
12.000
10.000
12.000
21.000
21.500
4.200
28.400
14.000
56.800
28.000
22.900
0.03600
4052568032258
130806 QST-12-20
130806
QST-12-20
12.000
10.000
12.000
21.000
21.500
4.200
28.400
14.000
56.800
28.000
22.900
0.03600
4052568025274
153133 QST-16
153133
QST-16
16.000
13.000
16.000
25.000
25.500
4.200
33.100
12.000
66.200
24.000
24.100
0.04400
4052568011116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表