magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSS - 插入式穿板接头
Festo
产品 (A - Z)
Q
QSS
Powered by
CAD模型選擇
{festo/parts/q/qss/qss_asmtab.prj},{NB=153159 QSS-8},{TNR=153159},{TYP=QSS-8},{D1=8},{NENN=7.000},{D5=M16x1},{D6=14.600},{L1=37.400},{L2=19.400},{L3=10.500},{L4=4.000},{SW=19.000},{T=18.200},{CNSMASSEXACT=0.019},{D5N=16.000},{GTIN=4052568011147}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153157 QSS-4
153157
QSS-4
4
3.000
M12x1
10.800
30.800
14.800
9.500
4.000
14.000
14.900
0.011
4052568011123
130788 QSS-4-100
130788
QSS-4-100
4
3.000
M12x1
10.800
30.800
14.800
9.500
4.000
14.000
14.900
0.011
4052568025090
153158 QSS-6
153158
QSS-6
6
5.000
M14x1
12.500
34.900
19.000
9.500
4.000
17.000
17.000
0.016
4052568011130
130789 QSS-6-100
130789
QSS-6-100
6
5.000
M14x1
12.500
34.900
19.000
9.500
4.000
17.000
17.000
0.016
4052568025106
153159 QSS-8
153159
QSS-8
8
7.000
M16x1
14.600
37.400
19.400
10.500
4.000
19.000
18.200
0.019
4052568011147
130790 QSS-8-50
130790
QSS-8-50
8
7.000
M16x1
14.600
37.400
19.400
10.500
4.000
19.000
18.200
0.019
4052568025113
153160 QSS-10
153160
QSS-10
10
9.000
M20x1
18.500
42.400
21.600
11.900
5.000
24.000
20.700
0.035
4052568011154
130791 QSS-10-50
130791
QSS-10-50
10
9.000
M20x1
18.500
42.400
21.600
11.900
5.000
24.000
20.700
0.035
4052568025120
153161 QSS-12
153161
QSS-12
12
11.000
M22x1
20.400
47.600
24.200
13.200
6.000
27.000
23.300
0.052
4052568032494
130792 QSS-12-20
130792
QSS-12-20
12
11.000
M22x1
20.400
47.600
24.200
13.200
6.000
27.000
23.300
0.052
4052568025137
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表