magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV4-G - 分气接头
Festo
产品 (A - Z)
Q
QSLV4
Powered by
CAD模型選擇
{festo/parts/q/qslv4/qslv4_g.prj},{NB=186247 QSLV4-G1/4-8},{TNR=186247},{TYP=QSLV4-G1/4-8},{D1=G1/4},{NENN=4.300},{D2=8.000},{D5=14.500},{H1=46.100},{H2=5.600},{H3=15.400},{H4=15.000},{L1=27.700},{B1=14.000},{SW1=17.000},{SW2=17.000},{T=18.100},{CNSMASSEXACT=0.0540},{K1=17.000},{GH=1.500},{D1N=13.157},{Z=13.800},{D6=19.000},{X=6.126},{GTIN=4052568040499}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
B1
[mm]
SW1
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186243 QSLV4-G1/8-4
186243
QSLV4-G1/8-4
G1/8
2.400
4.000
10.000
40.600
5.100
13.400
13.000
22.200
10.000
14.000
14.900
0.0300
4052568040451
186244 QSLV4-G1/8-6
186244
QSLV4-G1/8-6
G1/8
3.200
6.000
12.500
40.600
5.100
13.400
13.000
24.200
12.000
14.000
17.000
0.0340
4052568040468
186245 QSLV4-G1/4-6
186245
QSLV4-G1/4-6
G1/4
3.200
6.000
12.500
42.100
5.600
14.400
13.000
24.200
12.000
17.000
17.000
0.0420
4052568040475
186246 QSLV4-G1/8-8
186246
QSLV4-G1/8-8
G1/8
4.200
8.000
14.500
45.600
5.100
15.400
15.000
27.700
14.000
17.000
18.100
0.0530
4052568040482
186247 QSLV4-G1/4-8
186247
QSLV4-G1/4-8
G1/4
4.300
8.000
14.500
46.100
5.600
15.400
15.000
27.700
14.000
17.000
18.100
0.0540
4052568040499
186248 QSLV4-G3/8-8
186248
QSLV4-G3/8-8
G3/8
4.300
8.000
14.500
47.600
6.600
15.900
15.000
27.700
14.000
19.000
18.100
0.0630
4052568040505
186249 QSLV4-G1/4-10
186249
QSLV4-G1/4-10
G1/4
5.100
10.000
17.500
54.100
5.600
18.900
18.000
31.700
17.000
22.000
20.200
0.0920
4052568040512
186250 QSLV4-G3/8-10
186250
QSLV4-G3/8-10
G3/8
5.300
10.000
17.500
55.600
6.600
19.400
18.000
31.700
17.000
22.000
20.200
0.0940
4052568040529
186251 QSLV4-G3/8-12
186251
QSLV4-G3/8-12
G3/8
6.300
12.000
21.000
65.800
6.600
24.200
21.600
36.700
20.000
27.000
23.400
0.1580
4052568040536
186252 QSLV4-G1/2-12
186252
QSLV4-G1/2-12
G1/2
6.400
12.000
21.000
66.800
7.600
24.200
21.600
36.700
20.000
27.000
23.400
0.1620
4052568040543
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表