magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSLV
Powered by
CAD模型選擇
{festo/parts/q/qslv/qslv_r.prj},{NB=153093 QSLV-3/8-10},{TNR=153093},{TYP=QSLV-3/8-10},{D=10.000},{T=R3/8},{A=12.000},{B=36.000},{L1=29.700},{L2=15.700},{P=18.000},{P2=24.400},{Z=16.800},{C=20.200},{E=32.500},{HEX=21.000},{NENN=8.000},{NDR=16.662},{KDR=14.950},{VERS=3.000},{CNSMASSEXACT=0.06300},{D10=16.800},{D12=12.000},{D6=16.600},{D7=12.600},{L11=3.900},{L13=4.700},{L15=2.800},{L17=2.000},{L5=2.000},{L7=15.700},{Z1=16.800},{L9=3.000},{H1=3.000},{GTIN=4052568031862}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
T
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
L1
[mm]
L2
[mm]
P
[mm]
P2
[mm]
Z
[mm]
C
[mm]
E
[mm]
HEX
扳手开口宽度
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153086 QSLV-1/8-4
153086
QSLV-1/8-4
4.000
R1/8
8.000
27.000
23.000
12.000
10.000
15.400
9.900
14.900
22.200
14.000
2.800
0.02100
4052568031794
190666 QSLV-M5-6
190666
QSLV-M5-6
6.000
M5
3.000
17.200
14.200
7.400
12.500
9.800
11.800
17.000
23.100
8.000
1.800
0.00830
4052568042981
153087 QSLV-1/8-6
153087
QSLV-1/8-6
6.000
R1/8
8.000
27.000
23.000
12.000
12.500
15.400
11.800
17.000
24.200
14.000
4.600
0.02200
4052568031800
153088 QSLV-1/4-6
153088
QSLV-1/4-6
6.000
R1/4
11.000
31.500
25.500
13.500
12.500
19.600
11.800
17.000
26.800
17.000
4.300
0.03600
4052568031817
153089 QSLV-1/8-8
153089
QSLV-1/8-8
8.000
R1/8
8.000
27.000
23.000
12.300
14.500
15.400
13.800
18.100
26.200
14.000
5.500
0.02300
4052568031824
153090 QSLV-1/4-8
153090
QSLV-1/4-8
8.000
R1/4
11.000
31.500
25.500
13.500
14.500
19.600
13.800
18.100
28.200
17.000
6.000
0.03800
4052568031831
153091 QSLV-3/8-8
153091
QSLV-3/8-8
8.000
R3/8
12.000
36.000
29.700
15.700
14.500
24.400
13.800
18.100
30.200
21.000
6.000
0.06000
4052568031848
153092 QSLV-1/4-10
153092
QSLV-1/4-10
10.000
R1/4
11.000
31.500
25.500
15.000
17.500
19.600
16.800
20.200
30.500
17.000
7.100
0.04100
4052568031855
153093 QSLV-3/8-10
153093
QSLV-3/8-10
10.000
R3/8
12.000
36.000
29.700
15.700
18.000
24.400
16.800
20.200
32.500
21.000
8.000
0.06300
4052568031862
153094 QSLV-3/8-12
153094
QSLV-3/8-12
12.000
R3/8
12.000
36.000
29.700
17.200
21.000
24.400
19.800
23.400
35.200
21.000
9.300
0.06600
4052568031879
153095 QSLV-1/2-12
153095
QSLV-1/2-12
12.000
R1/2
13.000
40.200
32.000
16.500
21.000
30.000
19.800
23.400
38.200
24.000
10.000
0.09700
4052568031886
153096 QSLV-1/2-16
153096
QSLV-1/2-16
16.000
R1/2
15.000
48.300
40.100
21.600
25.000
28.000
23.000
24.100
36.600
24.000
13.000
0.10500
4052568031893
130749 QSLV-1/8-4-100
130749
QSLV-1/8-4-100
4.000
R1/8
8.000
27.000
23.000
12.000
10.000
15.400
9.900
14.900
22.200
14.000
2.800
0.02100
4052568024703
130750 QSLV-1/8-6-100
130750
QSLV-1/8-6-100
6.000
R1/8
8.000
27.000
23.000
12.000
12.500
15.400
11.800
17.000
24.200
14.000
4.600
0.02200
4052568024710
130751 QSLV-1/8-8-50
130751
QSLV-1/8-8-50
8.000
R1/8
8.000
27.000
23.000
12.300
14.500
15.400
13.800
18.100
26.200
14.000
5.500
0.02300
4052568024727
130752 QSLV-1/4-6-100
130752
QSLV-1/4-6-100
6.000
R1/4
11.000
31.500
25.500
13.500
12.500
19.600
11.800
17.000
26.800
17.000
4.300
0.03600
4052568024734
130753 QSLV-1/4-8-50
130753
QSLV-1/4-8-50
8.000
R1/4
11.000
31.500
25.500
13.500
14.500
19.600
13.800
18.100
28.200
17.000
6.000
0.03800
4052568024741
130754 QSLV-1/4-10-50
130754
QSLV-1/4-10-50
10.000
R1/4
11.000
31.500
25.500
15.000
17.500
19.600
16.800
20.200
30.500
17.000
7.100
0.04100
4052568024758
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表