magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-I-U-M (USA) - 快插接头
Festo
产品 (A - Z)
Q
QS
Powered by
CAD模型選擇
{festo/parts/q/qs/qs_i_u_m.prj},{NB=183743 QS-1/4-5/16-I-U-M},{TNR=183743},{TYP=QS-1/4-5/16-I-U-M},{D1=R1/4},{NENN=6.300},{D2=5/16},{D5=13.700},{L1=25.100},{L2=11.000},{L3=19.100},{L4=18.200},{SW=6.000},{CNSMASSEXACT=0.01300},{D1N=13.1570},{D2N=7.9375},{Z=13.800},{D6=0.000},{D6L=0.000},{VERS=2.000},{GTIN=4052568321963}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
Tiefe
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
192808 QS-M5-1/4-I-U-M
192808
QS-M5-1/4-I-U-M
M5
2.600
1/4
11.800
21.300
2.800
18.500
17.000
2.500
0.00560
4052568325176
183741 QS-1/8-1/4-I-U-M
183741
QS-1/8-1/4-I-U-M
R1/8
4.200
1/4
11.800
22.100
8.000
18.100
17.000
4.000
0.00750
4052568321949
192809 QS-1/4-1/4-I-U-M
192809
QS-1/4-1/4-I-U-M
R1/4
3.700
1/4
13.700
21.300
11.000
15.200
17.000
4.000
0.01200
4052568325183
183742 QS-1/8-5/16-I-U-M
183742
QS-1/8-5/16-I-U-M
R1/8
5.200
5/16
13.700
25.900
8.000
21.900
18.200
5.000
0.00880
4052568321956
183743 QS-1/4-5/16-I-U-M
183743
QS-1/4-5/16-I-U-M
R1/4
6.300
5/16
13.700
25.100
11.000
19.100
18.200
6.000
0.01300
4052568321963
183745 QS-3/8-5/16-I-U-M
183745
QS-3/8-5/16-I-U-M
R3/8
6.300
5/16
16.800
22.200
12.000
15.900
18.200
6.000
0.01900
4052568321987
183744 QS-1/4-3/8-I-U-M
183744
QS-1/4-3/8-I-U-M
R1/4
7.300
3/8
17.700
29.800
11.000
23.800
20.700
7.000
0.02200
4052568321970
183746 QS-3/8-3/8-I-U-M
183746
QS-3/8-3/8-I-U-M
R3/8
7.300
3/8
17.700
29.300
12.000
23.000
20.700
7.000
0.02800
4052568321994
183747 QS-1/2-3/8-I-U-M
183747
QS-1/2-3/8-I-U-M
R1/2
7.300
3/8
20.800
30.300
15.000
22.100
20.700
7.000
0.04800
4052568322007
183748 QS-1/2-1/2-I-U-M
183748
QS-1/2-1/2-I-U-M
R1/2
10.500
1/2
20.800
33.700
15.000
25.500
23.100
10.000
0.04500
4052568322014
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表