magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QCK - 快速接头
Festo
产品 (A - Z)
Q
QCK
Powered by
CAD模型選擇
{festo/parts/q/qck/qck.prj},{NB=9425 QCK-1/8-PK-4-B},{TNR=9425},{TYP=QCK-1/8-PK-4-B},{D=G1/8},{NDR=9.728},{KDR=8.566},{AD=4.000},{NENN=3.400},{B=8.000},{B1=3.500},{B2=13.500},{B3=10.000},{D1=M10X1},{NDR1=10.000},{P=1.000},{L1=40.000},{S=13.000},{S1=13.000},{GTIN=4052568020743}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
ⁿ/ₐ
AD
Schlauchinnendurchmesser
[mm]
NENN
额定尺寸
[mm]
B
宽度
[mm]
B1
宽度
[mm]
B2
宽度
[mm]
B3
宽度
[mm]
D1
螺纹
ⁿ/ₐ
L1
长度
[mm]
S
扳手开口宽度
[mm]
S1
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
9424 QCK-M5-PK-3-B
9424
QCK-M5-PK-3-B
M5
3.000
2.400
6.000
3.200
10.000
8.000
M6X0.75
31.000
7.000
10.000
4052568020736
9425 QCK-1/8-PK-4-B
9425
QCK-1/8-PK-4-B
G1/8
4.000
3.400
8.000
3.500
13.500
10.000
M10X1
40.000
13.000
13.000
4052568020743
9426 QCK-1/4-PK-6-B
9426
QCK-1/4-PK-6-B
G1/4
6.000
5.300
12.000
4.000
18.000
10.000
M12X1
45.000
17.000
17.000
4052568020750
9427 QCK-3/8-PK-9-B
9427
QCK-3/8-PK-9-B
G3/8
9.000
8.000
12.000
5.000
18.600
10.000
M16X1
50.000
19.000
22.000
4052568001865
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表