magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBT (USA) - T形快插接头
Festo
产品 (A - Z)
Q
QBT
Powered by
CAD模型選擇
{festo/parts/q/qbt/qbt.prj},{NB=533314 QBT-1/4-1/4-U},{TNR=533314},{TYP=QBT-1/4-1/4-U},{D1=1/4 NPT},{NENN=4.500},{D2=1/4},{D5=13.000},{H1=30.500},{H2=10.500},{L1=41.000},{SW=9/16},{T1=16.800},{CNSMASSEXACT=0.0201},{VERS=0.000},{VERS1=0.000},{DN1=13.716},{DN2=6.350},{SNW=14.290},{Z=11.800},{L15=6.000},{D4=7.600},{L3=1.000},{D6=1.200},{L8=3.000},{R2=0.750},{D10=12.500},{D11=10.000},{L2=15.500},{D8=12.000},{B=10.300},{H4=9.000},{GTIN=4052568341398}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533305 QBT-10-32-UNF-5/32...
533305
QBT-10-32-UNF-5/32-U
10/32 UNF-2A
2.500
5/32
10.500
21.400
3.600
37.300
7/16
14.900
0.0086
4052568341305
533309 QBT-1/8-5/32-U
533309
QBT-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
25.000
8.500
37.300
7/16
14.900
0.0111
4052568341343
567778 QBT-1/4-5/32-U
567778
QBT-1/4-5/32-U
1/4 NPT
3.000
5/32
10.500
28.000
10.500
37.300
9/16
14.900
0.0156
4052568369989
533306 QBT-10-32-UNF-3/16...
533306
QBT-10-32-UNF-3/16-U
10/32 UNF-2A
3.000
3/16
11.500
21.400
3.600
38.400
7/16
15.900
0.0095
4052568341312
533310 QBT-1/8-3/16-U
533310
QBT-1/8-3/16-U
1/8 NPT
3.000
3/16
11.500
25.000
8.500
38.400
7/16
15.900
0.0119
4052568341350
533313 QBT-1/4-3/16-U
533313
QBT-1/4-3/16-U
1/4 NPT
3.000
3/16
11.500
28.000
10.500
38.400
9/16
15.900
0.0185
4052568341381
567769 QBT-3/8-3/16-U
567769
QBT-3/8-3/16-U
3/8 NPT
3.000
3/16
11.500
29.000
11.500
38.400
11/16
15.900
0.0194
4052568369897
533307 QBT-10-32-UNF-1/4-...
533307
QBT-10-32-UNF-1/4-U
10/32 UNF-2A
2.500
1/4
13.000
25.900
3.600
41.000
1/2
16.800
0.0143
4052568341329
533311 QBT-1/8-1/4-U
533311
QBT-1/8-1/4-U
1/8 NPT
4.500
1/4
13.000
27.800
8.500
41.000
1/2
16.800
0.0169
4052568341367
533314 QBT-1/4-1/4-U
533314
QBT-1/4-1/4-U
1/4 NPT
4.500
1/4
13.000
30.500
10.500
41.000
9/16
16.800
0.0201
4052568341398
533317 QBT-3/8-1/4-U
533317
QBT-3/8-1/4-U
3/8 NPT
4.500
1/4
13.000
31.500
11.500
41.000
11/16
16.800
0.0296
4052568341428
533312 QBT-1/8-5/16-U
533312
QBT-1/8-5/16-U
1/8 NPT
6.000
5/16
14.800
29.300
8.500
45.100
9/16
18.700
0.0198
4052568341374
533315 QBT-1/4-5/16-U
533315
QBT-1/4-5/16-U
1/4 NPT
6.000
5/16
14.800
31.300
10.500
45.100
9/16
18.700
0.0224
4052568341404
533318 QBT-3/8-5/16-U
533318
QBT-3/8-5/16-U
3/8 NPT
6.000
5/16
14.800
32.300
11.500
45.100
11/16
18.700
0.0213
4052568341435
567767 QBT-1/8-3/8-U
567767
QBT-1/8-3/8-U
1/8 NPT
5.000
3/8
17.500
29.950
8.500
47.400
11/16
20.100
0.0344
4052568369873
533316 QBT-1/4-3/8-U
533316
QBT-1/4-3/8-U
1/4 NPT
8.000
3/8
17.500
32.000
10.500
47.400
11/16
20.100
0.0309
4052568341411
533319 QBT-3/8-3/8-U
533319
QBT-3/8-3/8-U
3/8 NPT
8.000
3/8
17.500
33.000
11.500
47.400
11/16
20.100
0.0354
4052568341442
533321 QBT-1/2-3/8-U
533321
QBT-1/2-3/8-U
1/2 NPT
8.000
3/8
17.500
36.000
14.500
47.400
7/8
20.100
0.0557
4052568341466
567768 QBT-1/4-1/2-U
567768
QBT-1/4-1/2-U
1/4 NPT
8.000
1/2
21.000
35.500
10.500
56.500
3/4
22.900
0.0450
4052568369880
533320 QBT-3/8-1/2-U
533320
QBT-3/8-1/2-U
3/8 NPT
10.000
1/2
21.000
36.500
11.500
56.500
3/4
22.900
0.0455
4052568341459
533322 QBT-1/2-1/2-U
533322
QBT-1/2-1/2-U
1/2 NPT
10.000
1/2
21.000
39.500
14.500
56.500
7/8
22.900
0.0589
4052568341473
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表