magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PAL - 气条
Festo
产品 (A - Z)
P
PAL
Powered by
CAD模型選擇
{festo/parts/p/pal/pal_asmtab.prj},{NB=30284 PAL-1/4-6-B},{TNR=30284},{TYP=PAL-1/4-6-B},{L1=205},{L2=20.000},{L3=33.000},{L4=233.000},{L5=253.000},{B2=44.000},{D2=G1/2},{CNSMASSEXACT=0.480},{N=6},{AUSF=B},{GTIN=4052568113544}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
长度
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
B2
[mm]
D2
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8601 PAL-1/8-2
8601
PAL-1/8-2
70
18.000
34.000
96.000
114.000
32.000
G3/8
0.145
4052568065355
8602 PAL-1/8-3
8602
PAL-1/8-3
104
18.000
34.000
130.000
148.000
32.000
G3/8
0.170
4052568065362
8603 PAL-1/8-4
8603
PAL-1/8-4
138
18.000
34.000
164.000
182.000
32.000
G3/8
0.190
4052568008796
8604 PAL-1/8-5
8604
PAL-1/8-5
172
18.000
34.000
198.000
216.000
32.000
G3/8
0.215
4052568065379
9767 PAL-1/8-6
9767
PAL-1/8-6
206
18.000
34.000
232.000
250.000
32.000
G3/8
0.240
4052568065621
30552 PAL-1/8-2-B
30552
PAL-1/8-2-B
63
18.000
27.000
89.000
107.000
32.000
G3/8
0.150
4052568067472
30553 PAL-1/8-3-B
30553
PAL-1/8-3-B
90
18.000
27.000
116.000
134.000
32.000
G3/8
0.190
4052568067489
30554 PAL-1/8-4-B
30554
PAL-1/8-4-B
117
18.000
27.000
143.000
161.000
32.000
G3/8
0.230
4052568067496
30555 PAL-1/8-5-B
30555
PAL-1/8-5-B
144
18.000
27.000
170.000
188.000
32.000
G3/8
0.260
4052568067502
30556 PAL-1/8-6-B
30556
PAL-1/8-6-B
171
18.000
27.000
197.000
215.000
32.000
G3/8
0.290
4052568067519
30557 PAL-1/8-7-B
30557
PAL-1/8-7-B
198
18.000
27.000
224.000
242.000
32.000
G3/8
0.340
4052568113797
30558 PAL-1/8-8-B
30558
PAL-1/8-8-B
225
18.000
27.000
251.000
269.000
32.000
G3/8
0.370
4052568113803
30559 PAL-1/8-9-B
30559
PAL-1/8-9-B
252
18.000
27.000
278.000
296.000
32.000
G3/8
0.410
4052568113810
30560 PAL-1/8-10-B
30560
PAL-1/8-10-B
279
18.000
27.000
305.000
323.000
32.000
G3/8
0.450
4052568113827
5870 PAL-1/8-1/4-2
5870
PAL-1/8-1/4-2
107
28.000
51.000
134.000
154.000
44.000
G1/2
0.270
4052568065089
5871 PAL-1/8-1/4-3
5871
PAL-1/8-1/4-3
158
28.000
51.000
185.000
205.000
44.000
G1/2
0.335
4052568110772
5872 PAL-1/8-1/4-4
5872
PAL-1/8-1/4-4
209
28.000
51.000
236.000
256.000
44.000
G1/2
0.400
4052568110789
5873 PAL-1/8-1/4-5
5873
PAL-1/8-1/4-5
260
28.000
51.000
287.000
307.000
44.000
G1/2
0.465
4052568110796
5874 PAL-1/8-1/4-6
5874
PAL-1/8-1/4-6
311
28.000
51.000
338.000
358.000
44.000
G1/2
0.530
4052568110802
30280 PAL-1/4-2-B
30280
PAL-1/4-2-B
73
20.000
33.000
101.000
121.000
44.000
G1/2
0.230
4052568067434
30281 PAL-1/4-3-B
30281
PAL-1/4-3-B
106
20.000
33.000
134.000
154.000
44.000
G1/2
0.290
4052568067441
30282 PAL-1/4-4-B
30282
PAL-1/4-4-B
139
20.000
33.000
167.000
187.000
44.000
G1/2
0.350
4052568113520
30283 PAL-1/4-5-B
30283
PAL-1/4-5-B
172
20.000
33.000
200.000
220.000
44.000
G1/2
0.420
4052568113537
30284 PAL-1/4-6-B
30284
PAL-1/4-6-B
205
20.000
33.000
233.000
253.000
44.000
G1/2
0.480
4052568113544
30285 PAL-1/4-7-B
30285
PAL-1/4-7-B
238
20.000
33.000
266.000
286.000
44.000
G1/2
0.540
4052568113551
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表