magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-T - T形快插接头
Festo
产品 (A - Z)
N
NPQH
Powered by
CAD模型選擇
{festo/parts/n/npqh/npqh_t.prj},{NB=578396 NPQH-T-G14-Q8-P10},{TNR=578396},{TYP=NPQH-T-G14-Q8-P10},{D1=G1/4},{NENN=6.000},{D2=8.000},{D5=14.000},{L1=45.000},{H1=21.500},{H2=6.500},{H3=2.500},{T1=16.000},{SW=13.000},{CNSMASSEXACT=0.0341},{D1N=13.157},{Z=13.800},{D6=16.000},{GTIN=4052568060992}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T1
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578390 NPQH-T-M5-Q4-P10
578390
NPQH-T-M5-Q4-P10
M5
2.500
4.000
9.000
35.000
14.500
4.000
1.000
13.000
9.000
0.0139
4052568060930
578392 NPQH-T-G18-Q4-P10
578392
NPQH-T-G18-Q4-P10
G1/8
3.000
4.000
9.000
39.000
18.000
5.000
1.000
13.000
13.000
0.0207
4052568060954
578391 NPQH-T-M5-Q6-P10
578391
NPQH-T-M5-Q6-P10
M5
2.500
6.000
12.000
41.000
14.500
4.000
1.000
15.800
9.000
0.0207
4052568060947
578393 NPQH-T-G18-Q6-P10
578393
NPQH-T-G18-Q6-P10
G1/8
5.000
6.000
12.000
44.000
18.000
5.000
1.000
15.800
13.000
0.0252
4052568060961
578395 NPQH-T-G14-Q6-P10
578395
NPQH-T-G14-Q6-P10
G1/4
5.000
6.000
12.000
44.000
21.500
6.500
2.500
15.800
13.000
0.0299
4052568060985
578394 NPQH-T-G18-Q8-P10
578394
NPQH-T-G18-Q8-P10
G1/8
6.000
8.000
14.000
45.000
18.000
5.000
1.000
16.000
13.000
0.0307
4052568060978
578396 NPQH-T-G14-Q8-P10
578396
NPQH-T-G14-Q8-P10
G1/4
6.000
8.000
14.000
45.000
21.500
6.500
2.500
16.000
13.000
0.0341
4052568060992
578399 NPQH-T-G38-Q8-P10
578399
NPQH-T-G38-Q8-P10
G3/8
6.000
8.000
14.000
46.000
25.500
7.000
2.500
16.000
16.000
0.0467
4052568061029
578397 NPQH-T-G14-Q10-P10
578397
NPQH-T-G14-Q10-P10
G1/4
8.000
10.000
16.000
52.000
22.000
6.500
1.000
18.300
16.000
0.0444
4052568061005
578400 NPQH-T-G38-Q10-P10
578400
NPQH-T-G38-Q10-P10
G3/8
8.000
10.000
16.000
52.000
25.500
7.000
2.500
18.300
16.000
0.0501
4052568061036
578402 NPQH-T-G12-Q10-P10
578402
NPQH-T-G12-Q10-P10
G1/2
8.000
10.000
16.000
52.000
27.500
8.500
3.000
18.300
16.000
0.0551
4052568061050
578398 NPQH-T-G14-Q12-P10
578398
NPQH-T-G14-Q12-P10
G1/4
8.500
12.000
19.000
57.000
25.500
6.500
1.000
19.500
19.000
0.0774
4052568061012
578401 NPQH-T-G38-Q12-P10
578401
NPQH-T-G38-Q12-P10
G3/8
11.000
12.000
19.000
57.000
26.000
7.000
1.000
19.500
19.000
0.0759
4052568061043
578403 NPQH-T-G12-Q12-P10
578403
NPQH-T-G12-Q12-P10
G1/2
11.000
12.000
19.000
57.000
30.500
8.500
3.000
19.500
19.000
0.0842
4052568061067
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表