magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-D-F - 快插接头
Festo
产品 (A - Z)
N
NPQH
Powered by
CAD模型選擇
{festo/parts/n/npqh/npqh_df.prj},{NB=578353 NPQH-D-G18F-Q6-P10},{TNR=578353},{TYP=NPQH-D-G18F-Q6-P10},{D1=G1/8},{NENN=5.000},{D2=6.000},{D5=12.000},{L1=26.000},{L2=7.500},{SW=12.000},{T=15.800},{CNSMASSEXACT=0.0152},{D1N=9.728},{D6=14.000},{L11=13.500},{L3=6.000},{GTIN=4052568060565}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578352 NPQH-D-G18F-Q4-P10
578352
NPQH-D-G18F-Q4-P10
G1/8
3.000
4.000
9.000
23.500
7.500
9.000
13.000
0.0102
4052568060558
578355 NPQH-D-G14F-Q4-P10
578355
NPQH-D-G14F-Q4-P10
G1/4
3.000
4.000
9.000
27.000
11.000
9.000
13.000
0.0146
4052568060589
578353 NPQH-D-G18F-Q6-P10
578353
NPQH-D-G18F-Q6-P10
G1/8
5.000
6.000
12.000
26.000
7.500
12.000
15.800
0.0152
4052568060565
578356 NPQH-D-G14F-Q6-P10
578356
NPQH-D-G14F-Q6-P10
G1/4
5.000
6.000
12.000
30.000
11.000
12.000
15.800
0.0187
4052568060596
578354 NPQH-D-G18F-Q8-P10
578354
NPQH-D-G18F-Q8-P10
G1/8
7.000
8.000
14.000
26.000
7.500
14.000
16.000
0.0179
4052568060572
578357 NPQH-D-G14F-Q8-P10
578357
NPQH-D-G14F-Q8-P10
G1/4
7.000
8.000
14.000
30.000
11.000
14.000
16.000
0.0203
4052568060602
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表