magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-Y - Y-接头
Festo
产品 (A - Z)
N
NPFC
Powered by
CAD模型選擇
{festo/parts/n/npfc/npfc_y.prj},{NB=8030230 NPFC-Y-3G12-F},{TNR=8030230},{TYP=NPFC-Y-3G12-F},{VERS=4},{D1=18.500},{D2=26.0},{D4=26.000},{T=G1/2},{TC=20.955},{T1=0},{T1C=0.000},{T2=0},{T2C=0.000},{A=14.0},{A1=0.0},{A2=0.0},{B=57.30},{E=45.00},{SW=26},{CNSMASSEXACT=0.1446},{VERS2=1},{GTIN=4052568063320}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
T
螺纹
ⁿ/ₐ
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
E
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8030228 NPFC-Y-3G14-F
8030228
NPFC-Y-3G14-F
11.500
17.0
17.000
G1/4
0
0
11.0
0.0
0.0
36.80
32.00
17
0.0416
4052568063306
8030229 NPFC-Y-3G38-F
8030229
NPFC-Y-3G38-F
15.000
22.0
22.000
G3/8
0
0
11.5
0.0
0.0
46.00
37.00
22
0.0919
4052568063313
8030230 NPFC-Y-3G12-F
8030230
NPFC-Y-3G12-F
18.500
26.0
26.000
G1/2
0
0
14.0
0.0
0.0
57.30
45.00
26
0.1446
4052568063320
8030231 NPFC-Y-R18-2G18-M...
8030231
NPFC-Y-R18-2G18-MFF
5.500
8.5
14.000
0
R1/8
G1/8
0.0
9.0
8.5
32.50
32.80
14
0.0307
4052568063337
8030232 NPFC-Y-R14-2G14-M...
8030232
NPFC-Y-R14-2G14-MFF
8.000
11.5
17.000
0
R1/4
G1/4
0.0
11.0
9.5
37.00
37.00
17
0.0408
4052568063344
8030233 NPFC-Y-R38-2G38-M...
8030233
NPFC-Y-R38-2G38-MFF
11.000
15.0
22.000
0
R3/8
G3/8
0.0
12.5
10.5
46.00
46.00
22
0.0867
4052568063351
8030234 NPFC-Y-R12-2G12-M...
8030234
NPFC-Y-R12-2G12-MFF
15.000
18.5
26.000
0
R1/2
G1/2
0.0
16.5
13.0
57.30
57.30
26
0.1385
4052568063368
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表