magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-D - 双螺纹接头
Festo
产品 (A - Z)
N
NPFC
Powered by
CAD模型選擇
{festo/parts/n/npfc/npfc_d.prj},{NB=8030282 NPFC-D-R14-R38-M},{TNR=8030282},{TYP=NPFC-D-R14-R38-M},{VERS=14},{D=8.0},{T1=R1/4},{T1C=13.157},{T2=R3/8},{T2C=16.662},{A1=11.0},{A2=11.5},{B=27.50},{SW=17},{CNSMASSEXACT=0.02340},{VERS2=3},{GTIN=4052568063849}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A1
[mm]
A2
[mm]
B
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8030267 NPFC-D-2M5-M
8030267
NPFC-D-2M5-M
2.5
M5
M5
4.0
4.0
11.50
8
0.00247
4052568063696
8030268 NPFC-D-M7-G18-M
8030268
NPFC-D-M7-G18-M
4.0
M7
G1/8
4.0
6.0
15.50
14
0.00870
4052568063702
8030269 NPFC-D-2G18-M
8030269
NPFC-D-2G18-M
5.5
G1/8
G1/8
6.0
6.0
16.50
14
0.00970
4052568063719
8030270 NPFC-D-G18-G14-M
8030270
NPFC-D-G18-G14-M
5.5
G1/8
G1/4
6.0
8.0
19.00
17
0.01580
4052568063726
8030271 NPFC-D-G18-G38-M
8030271
NPFC-D-G18-G38-M
5.5
G1/8
G3/8
6.0
9.0
20.00
19
0.02050
4052568063733
8030272 NPFC-D-2G14-M
8030272
NPFC-D-2G14-M
8.0
G1/4
G1/4
8.0
8.0
21.00
17
0.01720
4052568063740
8030273 NPFC-D-G14-G38-M
8030273
NPFC-D-G14-G38-M
8.0
G1/4
G3/8
8.0
9.0
22.00
19
0.02240
4052568063757
8030274 NPFC-D-G14-G12-M
8030274
NPFC-D-G14-G12-M
8.0
G1/4
G1/2
8.0
10.0
23.50
24
0.03335
4052568063764
8030275 NPFC-D-2G38-M
8030275
NPFC-D-2G38-M
11.0
G3/8
G3/8
9.0
9.0
23.00
19
0.02400
4052568063771
8030276 NPFC-D-G38-G12-M
8030276
NPFC-D-G38-G12-M
11.0
G3/8
G1/2
9.0
10.0
24.50
24
0.03520
4052568063788
8030277 NPFC-D-2G12-M
8030277
NPFC-D-2G12-M
15.0
G1/2
G1/2
10.0
10.0
25.50
24
0.03575
4052568063795
8030278 NPFC-D-2R18-M
8030278
NPFC-D-2R18-M
5.5
R1/8
R1/8
7.5
7.5
19.50
12
0.00940
4052568063801
8030279 NPFC-D-R18-R14-M
8030279
NPFC-D-R18-R14-M
5.5
R1/8
R1/4
7.5
11.0
23.50
14
0.01470
4052568063818
8030280 NPFC-D-R18-R38-M
8030280
NPFC-D-R18-R38-M
5.5
R1/8
R3/8
7.5
11.5
24.00
17
0.02016
4052568063825
8030281 NPFC-D-2R14-M
8030281
NPFC-D-2R14-M
8.0
R1/4
R1/4
11.0
11.0
27.00
14
0.01790
4052568063832
8030282 NPFC-D-R14-R38-M
8030282
NPFC-D-R14-R38-M
8.0
R1/4
R3/8
11.0
11.5
27.50
17
0.02340
4052568063849
8030283 NPFC-D-R14-R12-M
8030283
NPFC-D-R14-R12-M
8.0
R1/4
R1/2
11.0
14.0
30.50
22
0.03543
4052568063856
8030284 NPFC-D-2R38-M
8030284
NPFC-D-2R38-M
11.0
R3/8
R3/8
11.5
11.5
28.00
17
0.02627
4052568063863
8030285 NPFC-D-R38-R12-M
8030285
NPFC-D-R38-R12-M
11.0
R3/8
R1/2
11.5
14.0
31.00
22
0.03842
4052568063870
8030286 NPFC-D-2R12-M
8030286
NPFC-D-2R12-M
15.0
R1/2
R1/2
14.0
14.0
33.50
22
0.04110
4052568063887
8030287 NPFC-D-R12-R34-M
8030287
NPFC-D-R12-R34-M
15.0
R1/2
R3/4
14.0
16.5
37.50
27
0.06850
4052568063894
8030288 NPFC-D-2R34-M
8030288
NPFC-D-2R34-M
19.0
R3/4
R3/4
16.5
16.5
40.00
27
0.08014
4052568063900
8030289 NPFC-D-2R1-M
8030289
NPFC-D-2R1-M
24.0
R1
R1
19.0
19.0
46.50
34
0.14733
4052568063917
8069210 NPFC-D-2M3-M
8069210
NPFC-D-2M3-M
1.5
M3
M3
2.8
2.8
10.00
5
0.00100
4052568297480
8069211 NPFC-D-M5-G18-M
8069211
NPFC-D-M5-G18-M
2.5
M5
G1/8
4.0
6.0
14.50
14
0.00880
4052568297497
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表