magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NAS-NPT - 单个底座
Festo
产品 (A - Z)
N
NAS
Powered by
CAD模型選擇
{festo/parts/n/nas/nas_npt.prj},{NB=13994 NAS-1/4-NPT-1A},{TNR=13994},{TYP=NAS-1/4-NPT-1A},{VIS=1},{ISO=1},{VL4=36.000},{VL5=18.000},{VB2=28.000},{VD1=5.000},{VERS=1.000},{B1=48.000},{D1=1/4NPT},{D1P=13.157},{D1PN=13.716},{KDRD1=11.445},{D2=1/8NPT},{D2P=10.287},{D2PN=10.287},{KDRD2=8.566},{D3=5.500},{H1=32.000},{H2=10.000},{H3=0.000},{H4=9.000},{H5=20.300},{H6=20.300},{L1=110.000},{L2=98.000},{L3=23.000},{L4=60.000},{L5=46.000},{X1=18.000},{X2=36.000},{X3=28.000},{NDR=5.000},{KDR=4.134},{R1=4.500},{R2=3.000},{Z1=16.500},{Z2=13.500},{Y1=11.300},{Y2=3.000},{U1=9.000},{U2=26.500},{L01=84.000},{H01=3.000},{L02=64.600},{R01=11.000},{L03=42.000},{GTIN=4052568304324}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
螺纹
ⁿ/ₐ
D1PN
[mm]
D2
螺纹
ⁿ/ₐ
D2PN
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
GTIN
ⁿ/ₐ
13994 NAS-1/4-NPT-1A
13994
NAS-1/4-NPT-1A
48.000
1/4NPT
13.716
1/8NPT
10.287
5.500
32.000
10.000
0.000
9.000
20.300
20.300
110.000
98.000
23.000
60.000
46.000
4052568304324
13995 NAS-1/2-NPT-3A
13995
NAS-1/2-NPT-3A
71.000
1/2NPT
21.336
1/8NPT
10.287
6.600
32.000
18.000
0.000
9.000
16.000
16.000
149.000
136.000
32.000
91.000
64.000
4052568304331
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表