magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MS4N - 气源处理
Festo
产品 (A - Z)
M
MS4
Powered by
CAD模型選擇
{festo/parts/m/ms4/ms4n_presets.prj},{NB=537218 MS4N-LFM-1/4-BUV-DA},{TNR=537218},{TYP=MS4N-LFM-1/4-BUV-DA},{FUNC=LFM},{AG=2},{ZF=0},{FF=4},{S=2},{KA=3},{DRB=0},{MA=0},{AB=0},{FW=1},{ADR=0},{VS=0},{DS=0},{DA=0},{SD=0},{AMS=0},{D=0},{BA=0},{SE=0},{ZE=0},{AE=0},{AF=0},{DPA=0},{DP=0},{ATEX=0},{PPATH=assemblies/ms4n_lfm_sbl.prj},{CNSMASSEXACT=0.350},{GTIN=4052568345945}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
532003 MS4N-DE-1/4-V110
532003
MS4N-DE-1/4-V110
0.263
4052568338961
532004 MS4N-DE-1/8-V110
532004
MS4N-DE-1/8-V110
0.263
4052568338978
532007 MS4N-DE-1/4-V230
532007
MS4N-DE-1/4-V230
0.263
4052568338985
532008 MS4N-DE-1/8-V230
532008
MS4N-DE-1/8-V230
0.263
4052568338992
542568 MS4N-DE-1/4-10V24
542568
MS4N-DE-1/4-10V24
0.263
4052568347635
542569 MS4N-DE-1/8-10V24
542569
MS4N-DE-1/8-10V24
0.263
4052568347642
542570 MS4N-DE-1/4-10V24-...
542570
MS4N-DE-1/4-10V24-Z
0.263
4052568347659
542571 MS4N-DE-1/8-10V24-...
542571
MS4N-DE-1/8-10V24-Z
0.263
4052568347666
531991 MS4N-DL-1/4
531991
MS4N-DL-1/4
0.213
4052568338909
531992 MS4N-DL-1/8
531992
MS4N-DL-1/8
0.213
4052568338916
532083 MS4N-EE-1/4-V110
532083
MS4N-EE-1/4-V110
0.273
4052568339463
532084 MS4N-EE-1/8-V110
532084
MS4N-EE-1/8-V110
0.273
4052568339470
532087 MS4N-EE-1/4-V230
532087
MS4N-EE-1/4-V230
0.273
4052568339487
532088 MS4N-EE-1/8-V230
532088
MS4N-EE-1/8-V230
0.273
4052568339494
538749 MS4N-EE-1/4-V110-S
538749
MS4N-EE-1/4-V110-S
0.289
4052568346270
538751 MS4N-EE-1/4-V230-S
538751
MS4N-EE-1/4-V230-S
0.289
4052568346287
538755 MS4N-EE-1/8-V110-S
538755
MS4N-EE-1/8-V110-S
0.289
4052568346294
538757 MS4N-EE-1/8-V230-S
538757
MS4N-EE-1/8-V230-S
0.289
4052568346300
542588 MS4N-EE-1/4-10V24
542588
MS4N-EE-1/4-10V24
0.273
4052568347734
542589 MS4N-EE-1/8-10V24
542589
MS4N-EE-1/8-10V24
0.273
4052568347741
542590 MS4N-EE-1/4-10V24-...
542590
MS4N-EE-1/4-10V24-Z
0.273
4052568347758
542591 MS4N-EE-1/8-10V24-...
542591
MS4N-EE-1/8-10V24-Z
0.273
4052568347765
542608 MS4N-EE-1/4-10V24-...
542608
MS4N-EE-1/4-10V24-S
0.289
4052568347833
542609 MS4N-EE-1/4-10V24-...
542609
MS4N-EE-1/4-10V24-S-Z
0.289
4052568347840
542610 MS4N-EE-1/8-10V24-...
542610
MS4N-EE-1/8-10V24-S
0.289
4052568347857
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表