magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MS4 - 气源处理
Festo
产品 (A - Z)
M
MS4
Powered by
CAD模型選擇
{festo/parts/m/ms4/ms4_presets.prj},{NB=589294 MS4-LR-1/4-D6-A8},{TNR=589294},{TYP=MS4-LR-1/4-D6-A8},{INFO=},{FUNC=LR},{AG=2},{FF=0},{ZF=0},{S=0},{KA=0},{DRB=2},{MA=2},{AB=0},{FW=0},{ADR=0},{VS=0},{DS=0},{DA=0},{SD=0},{AMS=0},{D=0},{BA=0},{SE=0},{ZE=0},{AE=0},{AF=0},{DPA=0},{DP=0},{ATEX=0},{BWE=0},{PPATH=assemblies/ms4_lr_sbl.prj},{EOLDATE=},{CNSMASSEXACT=0.225},{GTIN=4052568392451}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
529519 MS4-DE-1/4-V110
529519
MS4-DE-1/4-V110
0.263
4052568163969
529521 MS4-DE-1/4-V230
529521
MS4-DE-1/4-V230
0.263
4052568163976
542558 MS4-DE-1/4-10V24
542558
MS4-DE-1/4-10V24
0.263
4052568180577
529531 MS4-DL-1/4
529531
MS4-DL-1/4
0.213
4052568085308
529532 MS4-DL-1/4-Z
529532
MS4-DL-1/4-Z
0.213
4052568085315
529533 MS4-DL-1/8
529533
MS4-DL-1/8
0.213
4052568085322
529535 MS4-EE-1/4-V110
529535
MS4-EE-1/4-V110
0.273
4052568163983
529537 MS4-EE-1/4-V230
529537
MS4-EE-1/4-V230
0.273
4052568163990
538719 MS4-EE-1/4-V110-S
538719
MS4-EE-1/4-V110-S
0.289
4052568176426
542578 MS4-EE-1/4-10V24
542578
MS4-EE-1/4-10V24
0.273
4052568180607
542579 MS4-EE-1/4-10V24-Z
542579
MS4-EE-1/4-10V24-Z
0.273
4052568180614
542580 MS4-EE-1/8-10V24
542580
MS4-EE-1/8-10V24
0.273
4052568180621
542598 MS4-EE-1/4-10V24-S
542598
MS4-EE-1/4-10V24-S
0.289
4052568180676
542599 MS4-EE-1/4-10V24-S...
542599
MS4-EE-1/4-10V24-S-Z
0.289
4052568180683
542600 MS4-EE-1/8-10V24-S
542600
MS4-EE-1/8-10V24-S
0.289
4052568180690
541258 MS4-EM1-1/4
541258
MS4-EM1-1/4
0.190
4052568090722
8183561 MS4-EM1-1/4-F1A
8183561
MS4-EM1-1/4-F1A
0.190
4052568630218
541259 MS4-EM1-1/4-S
541259
MS4-EM1-1/4-S
0.210
4052568090739
541260 MS4-EM1-1/4-S-Z
541260
MS4-EM1-1/4-S-Z
0.210
4052568090746
541261 MS4-EM1-1/4-Z
541261
MS4-EM1-1/4-Z
0.000
4052568090753
541262 MS4-EM1-1/8
541262
MS4-EM1-1/8
0.190
4052568090760
541263 MS4-EM1-1/8-S
541263
MS4-EM1-1/8-S
0.210
4052568090777
529555 MS4-FRM-1/4
529555
MS4-FRM-1/4
0.165
4052568047399
529556 MS4-FRM-1/4-Y
529556
MS4-FRM-1/4-Y
0.405
4052568164003
529557 MS4-FRM-1/4-Y-Z
529557
MS4-FRM-1/4-Y-Z
0.405
4052568164010
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表