magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MPL - 板
Festo
产品 (A - Z)
M
MPL
Powered by
CAD模型選擇
{festo/parts/m/mpl/mpl.prj},{NB=541668 MPL-TC-5-18},{TNR=541668},{TYP=MPL-TC-5-18},{H1=69.000},{H2=32.500},{H3=23.000},{H4=19.000},{L1=45.000},{L2=35.000},{D1=5.500},{VERS=1},{COL=0.75,0.75,0.75,0.00},{GTIN=4052568347505}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
GTIN
ⁿ/ₐ
541667 MPL-TC-3-18
541667
MPL-TC-3-18
49.000
12.500
22.000
0.000
45.000
35.000
5.500
4052568347499
541668 MPL-TC-5-18
541668
MPL-TC-5-18
69.000
32.500
23.000
19.000
45.000
35.000
5.500
4052568347505
541669 MPL-TC-3-14
541669
MPL-TC-3-14
64.000
5.000
29.000
0.000
50.000
40.000
6.500
4052568347512
541670 MPL-TC-5-14
541670
MPL-TC-5-14
80.000
5.000
72.000
0.000
50.000
40.000
6.500
4052568347529
19135 MPL-MUS/PZ-H
19135
MPL-MUS/PZ-H
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568022464
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表