magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MHA1-PR..-3-PI-PCBM - 气路板模块
Festo
产品 (A - Z)
M
MHA1
Powered by
CAD模型選擇
{festo/parts/m/mha1/mha1_pcbm_asmtab.prj},{NB=197254 MHA1-PR6-3-PI-PCBM},{TNR=197254},{TYP=MHA1-PR6-3-PI-PCBM},{MTNR=650944},{STNR=734477},{PPATH=assemblies/mha1_pcbm_asmtpl.prj},{N=6.000},{B2=19.000},{B6=8.000},{B8=4.000},{D1=M5},{D2=M3},{D3=M2},{D4=6.250},{D5=3.300},{D6=4.950},{D7=2.900},{L1=82.000},{L2=58.000},{L3=50.000},{L4=95.000},{L5=66.700},{L6=10.000},{L7=91.000},{L8=88.000},{L9=18.500},{L10=22.500},{L11=3.500},{L12=2.000},{H2=8.200},{H3=5.900},{H5=3.500},{H9=6.700},{H10=4.000},{H11=2.000},{H12=10.200},{T1=4.500},{T2=7.800},{GTIN=4052568160470}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
N
ⁿ/ₐ
B2
[mm]
B6
[mm]
B8
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
T1
[mm]
T2
[mm]
GTIN
ⁿ/ₐ
197253 MHA1-PR4-3-PI-PCBM
197253
MHA1-PR4-3-PI-PCBM
4.000
19.000
8.000
4.000
M5
M3
M2
6.250
3.300
4.950
2.900
62.000
38.000
30.000
75.000
46.700
10.000
71.000
68.000
18.500
22.500
3.500
2.000
8.200
5.900
3.500
6.700
4.000
2.000
10.200
4.500
7.800
4052568082239
197254 MHA1-PR6-3-PI-PCBM
197254
MHA1-PR6-3-PI-PCBM
6.000
19.000
8.000
4.000
M5
M3
M2
6.250
3.300
4.950
2.900
82.000
58.000
50.000
95.000
66.700
10.000
91.000
88.000
18.500
22.500
3.500
2.000
8.200
5.900
3.500
6.700
4.000
2.000
10.200
4.500
7.800
4052568160470
197255 MHA1-PR8-3-PI-PCBM
197255
MHA1-PR8-3-PI-PCBM
8.000
19.000
8.000
4.000
M5
M3
M2
6.250
3.300
4.950
2.900
102.000
78.000
70.000
115.000
86.700
10.000
111.000
108.000
18.500
22.500
3.500
2.000
8.200
5.900
3.500
6.700
4.000
2.000
10.200
4.500
7.800
4052568160487
197256 MHA1-PR10-3-PI-PCB...
197256
MHA1-PR10-3-PI-PCBM
10.000
19.000
8.000
4.000
M5
M3
M2
6.250
3.300
4.950
2.900
122.000
98.000
90.000
135.000
106.700
10.000
131.000
128.000
18.500
22.500
3.500
2.000
8.200
5.900
3.500
6.700
4.000
2.000
10.200
4.500
7.800
4052568160494
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表