magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MHA1-BB - 气路板模块
Festo
产品 (A - Z)
M
MHA1
Powered by
CAD模型選擇
{festo/parts/m/mha1/mha1_3_dki.prj},{NB=197208 MHA1-P4-2-M3},{TNR=197208},{TYP=MHA1-P4-2-M3},{NN=0.000},{N=4.000},{VERS=7.000},{VA=PR},{VF=D},{SRV=-},{L=55.000},{L1=47.000},{L2=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{L7=0.000},{GTIN=4052568082000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
GTIN
ⁿ/ₐ
197202 MHA1-PR2-3-M3
197202
MHA1-PR2-3-M3
35.000
27.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568081959
197203 MHA1-PR4-3-M3
197203
MHA1-PR4-3-M3
55.000
47.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568081966
197204 MHA1-PR6-3-M3
197204
MHA1-PR6-3-M3
75.000
67.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568081973
197205 MHA1-PR8-3-M3
197205
MHA1-PR8-3-M3
95.000
87.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568081980
197206 MHA1-PR10-3-M3
197206
MHA1-PR10-3-M3
115.000
107.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160272
197222 MHA1-PR2-3-M3-PI
197222
MHA1-PR2-3-M3-PI
35.000
27.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082109
197223 MHA1-PR4-3-M3-PI
197223
MHA1-PR4-3-M3-PI
55.000
47.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082116
197224 MHA1-PR6-3-M3-PI
197224
MHA1-PR6-3-M3-PI
75.000
67.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160326
197225 MHA1-PR8-3-M3-PI
197225
MHA1-PR8-3-M3-PI
95.000
87.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160333
197226 MHA1-PR10-3-M3-PI
197226
MHA1-PR10-3-M3-PI
115.000
107.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160340
197207 MHA1-P2-2-M3
197207
MHA1-P2-2-M3
35.000
27.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568081997
197208 MHA1-P4-2-M3
197208
MHA1-P4-2-M3
55.000
47.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082000
197209 MHA1-P6-2-M3
197209
MHA1-P6-2-M3
75.000
67.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082017
197210 MHA1-P8-2-M3
197210
MHA1-P8-2-M3
95.000
87.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082024
197211 MHA1-P10-2-M3
197211
MHA1-P10-2-M3
115.000
107.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082031
197227 MHA1-P2-2-M3-PI
197227
MHA1-P2-2-M3-PI
35.000
27.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082123
197228 MHA1-P4-2-M3-PI
197228
MHA1-P4-2-M3-PI
55.000
47.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568082130
197229 MHA1-P6-2-M3-PI
197229
MHA1-P6-2-M3-PI
75.000
67.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160357
197230 MHA1-P8-2-M3-PI
197230
MHA1-P8-2-M3-PI
95.000
87.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160364
197231 MHA1-P10-2-M3-PI
197231
MHA1-P10-2-M3-PI
115.000
107.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568160371
197247 MHA1-PR2-3-M3-PI-P...
197247
MHA1-PR2-3-M3-PI-PCB
42.000
37.000
10.000
33.850
0.000
0.000
0.000
0.000
4052568082192
197248 MHA1-PR4-3-M3-PI-P...
197248
MHA1-PR4-3-M3-PI-PCB
62.000
57.000
30.000
53.850
0.000
0.000
0.000
0.000
4052568082208
197249 MHA1-PR6-3-M3-PI-P...
197249
MHA1-PR6-3-M3-PI-PCB
82.000
77.000
50.000
73.850
0.000
0.000
0.000
0.000
4052568082215
197250 MHA1-PR8-3-M3-PI-P...
197250
MHA1-PR8-3-M3-PI-PCB
102.000
97.000
70.000
93.850
0.000
0.000
0.000
0.000
4052568082222
197251 MHA1-PR10-3-M3-PI-...
197251
MHA1-PR10-3-M3-PI-PCB
122.000
117.000
90.000
113.850
0.000
0.000
0.000
0.000
4052568160463
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表