magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRL - 定差减压阀
Festo
产品 (A - Z)
L
LRL
Powered by
CAD模型選擇
{festo/parts/l/lrl/lrl.prj},{NB=153514 LRL-1/4-QS-6---(0)},{TNR=153514},{TYP=LRL-1/4-QS-6},{HHUB=0},{VERS=2.000},{D=R1/4},{DP=13.157},{KDRD=11.445},{B=18.500},{D1=6.000},{D2=12.500},{HMIN=42.500},{HMAX=46.000},{H1=11.500},{H2=32.000},{H3=12.000},{L=17.000},{SW=14.000},{HX=3.500},{CNSMASSEXACT=0.0380},{GTIN=4052568070885}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
B
宽度
[mm]
D1
直径
[mm]
D2
直径
[mm]
HMIN
高度
[mm]
HMAX
高度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
L
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153510 LRL-M5-QS-4
153510
LRL-M5-QS-4
M5
10.000
4.000
10.000
32.000
35.500
3.000
23.000
6.000
10.500
8.000
0.0095
4052568070854
153512 LRL-M5-QS-6
153512
LRL-M5-QS-6
M5
12.500
6.000
12.500
32.000
35.500
3.000
25.500
6.000
12.000
8.000
0.0110
4052568070878
153511 LRL-1/8-QS-4
153511
LRL-1/8-QS-4
R1/8
14.500
4.000
10.000
40.500
44.500
8.000
28.500
10.500
13.000
10.000
0.0210
4052568070861
153513 LRL-1/8-QS-6
153513
LRL-1/8-QS-6
R1/8
14.500
6.000
12.500
40.500
44.500
8.000
31.000
10.500
14.000
10.000
0.0220
4052568004347
153515 LRL-1/8-QS-8
153515
LRL-1/8-QS-8
R1/8
14.500
8.000
14.500
40.500
44.500
8.000
32.000
10.500
15.000
10.000
0.0230
4052568070892
153514 LRL-1/4-QS-6
153514
LRL-1/4-QS-6
R1/4
18.500
6.000
12.500
42.500
46.000
11.500
32.000
12.000
17.000
14.000
0.0380
4052568070885
153516 LRL-1/4-QS-8
153516
LRL-1/4-QS-8
R1/4
18.500
8.000
14.500
42.500
46.000
11.500
33.500
12.000
18.000
14.000
0.0390
4052568070908
153518 LRL-1/4-QS-10
153518
LRL-1/4-QS-10
R1/4
18.500
10.000
17.500
42.500
46.000
11.500
36.000
12.000
20.000
14.000
0.0430
4052568070922
153517 LRL-3/8-QS-8
153517
LRL-3/8-QS-8
R3/8
22.000
8.000
14.500
49.500
52.500
13.000
37.500
15.000
19.000
19.000
0.0700
4052568070915
153519 LRL-3/8-QS-10
153519
LRL-3/8-QS-10
R3/8
22.000
10.000
17.500
49.500
52.500
13.000
39.500
15.000
21.000
19.000
0.0740
4052568070939
153520 LRL-3/8-QS-12
153520
LRL-3/8-QS-12
R3/8
22.000
12.000
21.000
49.500
52.500
13.000
42.500
15.000
22.500
24.000
0.0780
4052568070946
153521 LRL-1/2-QS-12
153521
LRL-1/2-QS-12
R1/2
28.000
12.000
21.000
54.000
56.500
16.000
47.000
18.000
25.500
24.000
0.1100
4052568070953
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表