magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LNG - 双耳环支座
Festo
产品 (A - Z)
L
LNG
Powered by
CAD模型選擇
{festo/parts/l/lng/lng.prj},{NB=33893 LNG-63},{TNR=33893},{TYP=LNG-63},{KG=63},{B1=12.000},{BR=14.500},{BT=12.000},{CK=16.000},{CN=22.000},{EB=15.000},{EM=39.800},{GL=37.000},{HB=9.000},{OF=10.800},{PH=50.000},{RA=35.000},{TE=52.000},{UL=67.000},{UR=51.000},{R1=8.000},{W1=15},{W2=30},{CNSMASSEXACT=0.486},{GTIN=4052568009724}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KG
活塞直径
[mm]
BR
[mm]
BT
[mm]
CK
[mm]
EB
[mm]
EM
[mm]
GL
[mm]
HB
[mm]
OF
[mm]
PH
[mm]
RA
[mm]
TE
[mm]
UL
[mm]
UR
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33890 LNG-32
33890
LNG-32
32
10.000
8.000
10.000
0.000
25.800
21.000
6.600
0.000
32.000
18.000
38.000
51.000
31.000
0.133
4052568009694
33891 LNG-40
33891
LNG-40
40
11.000
10.000
12.000
0.000
27.800
24.000
6.600
0.000
36.000
22.000
41.000
54.000
35.000
0.161
4052568009700
33892 LNG-50
33892
LNG-50
50
12.000
12.000
12.000
0.000
31.800
33.000
9.000
0.000
45.000
30.000
50.000
65.000
45.000
0.281
4052568009717
33893 LNG-63
33893
LNG-63
63
14.500
12.000
16.000
15.000
39.800
37.000
9.000
10.800
50.000
35.000
52.000
67.000
51.000
0.486
4052568009724
33894 LNG-80
33894
LNG-80
80
14.500
14.000
16.000
18.000
49.800
47.000
11.000
12.700
63.000
40.000
66.000
86.000
60.000
0.805
4052568009731
33895 LNG-100
33895
LNG-100
100
18.500
15.000
20.000
18.000
59.800
55.000
11.000
13.700
71.000
50.000
76.000
96.000
70.000
1.141
4052568009748
33896 LNG-125
33896
LNG-125
125
22.000
20.000
25.000
20.000
69.500
70.000
14.000
18.600
90.000
60.000
94.000
124.000
90.000
2.545
4052568004156
33898 LNG-200
33898
LNG-200
200
31.000
30.000
30.000
26.000
89.500
105.000
18.000
28.500
135.000
90.000
122.000
162.000
130.000
8.630
4052568115142
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表