magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFR (CN) - 过滤减压阀
Festo
产品 (A - Z)
L
LFR
Powered by
CAD模型選擇
{festo/parts/l/lfr/lfr_cn_asmtab.prj},{NB=8002312 LFR-1/2-D-7-MIDI-A-MPA---(0)},{TNR=8002312},{TNR2=162714},{TYP=LFR-1/2-D-7-MIDI-A-MPA},{XHUB=3.000},{HUB=0},{B1=85.000},{B2=70.000},{B3=55.000},{B4=95.000},{D1=G1/2},{D2=50.000},{D3=M5},{D4=M52x1.5},{D5=50.000},{D6=52.000},{H1=32.000},{H2=22.000},{L1=250.000},{L3=80.000},{L4=99.000},{L5=5.000},{L6=130.000},{L7=60.000},{L8=15.000},{L9=19.000},{T1=8.000},{SW1=14.000},{SW2=24.000},{CNSMASSEXACT=0.900},{PPATH=assemblies/lfr_asmtpl.prj},{V=1.000},{GTIN=4052568423988}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8002258 LFR-3/8-D-MIDI-MP...
8002258
LFR-3/8-D-MIDI-MPA
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.920
4052568423445
8002259 LFR-3/8-D-MIDI-A-...
8002259
LFR-3/8-D-MIDI-A-MPA
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.920
4052568423452
8002260 LFR-1/2-D-MIDI-MP...
8002260
LFR-1/2-D-MIDI-MPA
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.920
4052568423469
8002261 LFR-1/2-D-MIDI-A-...
8002261
LFR-1/2-D-MIDI-A-MPA
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.920
4052568423476
8002278 LFR-1/8-D-MINI-MP...
8002278
LFR-1/8-D-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423643
8002279 LFR-1/4-D-MINI-MP...
8002279
LFR-1/4-D-MINI-MPA
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423650
8002280 LFR-3/4-D-MAXI-MP...
8002280
LFR-3/4-D-MAXI-MPA
96.000
80.000
66.000
107.000
G3/4
31.000
M5
M36x1.5
50.000
65.000
32.000
22.000
252.000
90.000
82.000
4.000
111.000
60.000
15.000
19.000
8.000
14.000
24.000
1.370
4052568423667
8002281 LFR-1-D-MAXI-MPA
8002281
LFR-1-D-MAXI-MPA
116.000
91.000
66.000
107.000
G 1
31.000
M5
M36x1.5
50.000
65.000
40.000
22.000
252.000
90.000
82.000
4.000
111.000
60.000
15.000
19.000
8.000
14.000
24.000
1.470
4052568423674
8002282 LFR-1/8-D-MINI-A-...
8002282
LFR-1/8-D-MINI-A-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423681
8002283 LFR-1/4-D-MINI-A-...
8002283
LFR-1/4-D-MINI-A-MPA
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423698
8002284 LFR-3/4-D-MAXI-A-...
8002284
LFR-3/4-D-MAXI-A-MPA
96.000
80.000
66.000
107.000
G3/4
31.000
M5
M36x1.5
50.000
65.000
32.000
22.000
252.000
90.000
82.000
4.000
111.000
60.000
15.000
19.000
8.000
14.000
24.000
1.370
4052568423704
8002285 LFR-1-D-MAXI-A-MP...
8002285
LFR-1-D-MAXI-A-MPA
116.000
91.000
66.000
107.000
G 1
31.000
M5
M36x1.5
50.000
65.000
40.000
22.000
252.000
90.000
82.000
4.000
111.000
60.000
15.000
19.000
8.000
14.000
24.000
1.470
4052568423711
8002296 LFR-3/8-D-MINI-MP...
8002296
LFR-3/8-D-MINI-MPA
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423827
8002297 LFR-3/4-D-MIDI-MP...
8002297
LFR-3/4-D-MIDI-MPA
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.920
4052568423834
8002298 LFR-3/8-D-MINI-A-...
8002298
LFR-3/8-D-MINI-A-MPA
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423841
8002299 LFR-3/4-D-MIDI-A-...
8002299
LFR-3/4-D-MIDI-A-MPA
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.920
4052568423858
8002300 LFR-1/8-D-7-MINI-...
8002300
LFR-1/8-D-7-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423865
8002301 LFR-1/4-D-7-MINI-...
8002301
LFR-1/4-D-7-MINI-MPA
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423872
8002302 LFR-3/8-D-7-MINI-...
8002302
LFR-3/8-D-7-MINI-MPA
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423889
8002303 LFR-3/8-D-7-MIDI-...
8002303
LFR-3/8-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.900
4052568423896
8002304 LFR-1/2-D-7-MIDI-...
8002304
LFR-1/2-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.900
4052568423902
8002305 LFR-3/4-D-7-MIDI-...
8002305
LFR-3/4-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
50.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
0.900
4052568423919
8002306 LFR-3/4-D-7-MAXI-...
8002306
LFR-3/4-D-7-MAXI-MPA
96.000
80.000
66.000
107.000
G3/4
31.000
M5
M36x1.5
50.000
65.000
32.000
22.000
252.000
90.000
82.000
4.000
111.000
60.000
15.000
19.000
8.000
14.000
24.000
1.370
4052568423926
8002307 LFR-1-D-7-MAXI-MP...
8002307
LFR-1-D-7-MAXI-MPA
116.000
91.000
66.000
107.000
G 1
31.000
M5
M36x1.5
50.000
65.000
40.000
22.000
252.000
90.000
82.000
4.000
111.000
60.000
15.000
19.000
8.000
14.000
24.000
1.470
4052568423933
8002308 LFR-1/8-D-7-MINI-...
8002308
LFR-1/8-D-7-MINI-A-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.460
4052568423940
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表