magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KYE - 液压缓冲器支架
Festo
产品 (A - Z)
K
KYE
Powered by
CAD模型選擇
{festo/parts/k/kye/kye.prj},{NB=557584 KYE-70},{TNR=557584},{TYP=KYE-70},{D=70.000},{D1=M12x1},{B1=57.200},{B2=1.000},{B3=16.500},{H1=18.200},{H2=0.500},{H3=7.500},{L1=30.000},{L2=15.000},{L3=8.700},{L4=32.000},{L5=16.500},{CNSMASSEXACT=0.0750},{D1NDM=12.000},{D1P=1.000},{R=32.000},{RL=14.300},{RH=13.800},{L6=15.000},{LC=1.200},{D3H=9.200},{H4=3.000},{SW1=3.000},{SW2=4.000},{BANBAU=12.500},{HANBAU=4.500},{L7=8.600},{B4=16.000},{H5=6.400},{D2=7.600},{H6=4.000},{D3=7.000},{B5=5.200},{D4=10.000},{H7=5.200},{D5=8.500},{GTIN=4052568096496}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
557583 KYE-50
557583
KYE-50
50.000
M8x1
38.000
1.000
13.500
11.000
0.400
5.000
20.000
12.000
6.200
20.000
11.500
0.0230
4052568096489
557584 KYE-70
557584
KYE-70
70.000
M12x1
57.200
1.000
16.500
18.200
0.500
7.500
30.000
15.000
8.700
32.000
16.500
0.0750
4052568096496
557585 KYE-80
557585
KYE-80
80.000
M16x1
74.200
1.000
20.500
22.000
0.500
9.500
45.000
25.000
12.900
41.000
22.000
0.1670
4052568096502
557586 KYE-120
557586
KYE-120
120.000
M22x1.5
108.500
1.000
26.000
31.000
1.000
14.000
60.000
40.000
16.900
48.500
33.000
0.6780
4052568203467
557587 KYE-185
557587
KYE-185
185.000
M26x1.5
166.000
1.000
35.000
42.000
4.000
18.000
75.000
60.000
20.900
58.500
53.000
1.0750
4052568203474
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表