magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KK - 多气管托架
Festo
产品 (A - Z)
K
KK
Powered by
CAD模型選擇
{festo/parts/k/kk/kk.prj},{NB=2147 KK-4},{TNR=2147},{TYP=KK-4},{OD=6},{NC=9.000},{B=14.000},{D=3.000},{H=9.000},{L=94.000},{L1=10.500},{L2=5.000},{CNSMASSEXACT=0.0111},{SIZE=4.000},{H1=6.000},{H2=3.000},{D1=5.500},{D2=5.500},{L3=4.000},{LN=8.000},{L5=5.250},{GTIN=4052568017972}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
OD
[mm]
NC
Number of clamps
[mm]
B
[mm]
D
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3635 KK-3
3635
KK-3
4.3
10.000
12.000
2.000
9.000
98.600
10.000
4.300
0.0085
4052568018542
2147 KK-4
2147
KK-4
6
9.000
14.000
3.000
9.000
94.000
10.500
5.000
0.0111
4052568017972
2148 KK-6
2148
KK-6
8
10.000
14.000
3.000
11.000
142.500
14.500
6.000
0.0170
4052568017989
2149 KK-9
2149
KK-9
11.5
6.000
18.000
3.000
16.000
128.500
22.000
9.250
0.0212
4052568017996
4463 KK-13
4463
KK-13
17.6
4.000
20.000
5.000
23.000
117.000
30.000
13.500
0.0339
4052568018788
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表