magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGWM - 摆动气爪
Festo
产品 (A - Z)
H
HGWM
Powered by
CAD模型選擇
{festo/parts/h/hgwm/hgwm_sbl_tab.prj},{NB=185698 HGWM-08-EZ-G8---(asm_0_-4)},{TNR=185698},{TYP=HGWM-08-EZ-G8},{KDM=8},{HUBST=0},{HUBSTWERT=0},{OZW=-4},{VERS=3},{B1=0.000},{B2=0.000},{B3=5.500},{B4=11.800},{B5=5.000},{D1=M 3},{D2=0.000},{D3=12.000},{D4= 6.600},{D4P=6.600},{KDR4=0.000},{D5=10.000},{D6=M 2},{H1=37.000},{H2=32.000},{H3=5.000},{H4=12.000},{H5=16.000},{H6=1.400},{H7=2.000},{H8=4.300},{H9=10.000},{H10=5.000},{H11=0.000},{L1=4.500},{L2=4.000},{T1=0.000},{T2=0.000},{W1=14.000},{W2=4.000},{S1=0.000},{DW=-4.000},{D1P=3.000},{KDR1=2.459},{D6P=2.000},{KDR6=1.729},{W3=8.000},{CNSMASSEXACT=0.013},{GTIN=4052568144623}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
W1
[°]
W2
[°]
S1
扳手开口宽度
[mm]
DW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
185693 HGWM-08-EO-G6
185693
HGWM-08-EO-G6
24.000
15.000
5.500
11.800
5.000
M 3
3.400
12.000
8.000
15.000
M 2
54.000
47.000
5.000
22.000
16.000
5.000
2.000
4.300
10.000
32.400
9.500
14.200
4.000
3.000
3.400
20.000
4.000
5.700
20.000
0.023
4052568144579
185694 HGWM-08-EO-G7
185694
HGWM-08-EO-G7
0.000
0.000
5.500
11.800
5.000
M 3
0.000
12.000
M 10x1
0.000
M 2
37.000
32.000
5.000
12.000
16.000
11.000
2.000
4.300
10.000
0.000
0.000
0.000
4.000
0.000
3.400
20.000
4.000
12.000
20.000
0.014
4052568144586
185695 HGWM-08-EO-G8
185695
HGWM-08-EO-G8
0.000
0.000
5.500
11.800
5.000
M 3
0.000
12.000
6.600
10.000
M 2
37.000
32.000
5.000
12.000
16.000
1.400
2.000
4.300
10.000
5.000
0.000
4.500
4.000
0.000
3.400
20.000
4.000
0.000
20.000
0.013
4052568144593
185696 HGWM-08-EZ-G6
185696
HGWM-08-EZ-G6
24.000
15.000
5.500
11.800
5.000
M 3
3.400
12.000
8.000
15.000
M 2
54.000
47.000
5.000
22.000
16.000
5.000
2.000
4.300
10.000
32.400
9.500
14.200
4.000
3.000
0.000
14.000
4.000
5.700
-4.000
0.023
4052568144609
185697 HGWM-08-EZ-G7
185697
HGWM-08-EZ-G7
0.000
0.000
5.500
11.800
5.000
M 3
0.000
12.000
M 10x1
0.000
M 2
37.000
32.000
5.000
12.000
16.000
11.000
2.000
4.300
10.000
0.000
0.000
0.000
4.000
0.000
0.000
14.000
4.000
12.000
-4.000
0.014
4052568144616
185698 HGWM-08-EZ-G8
185698
HGWM-08-EZ-G8
0.000
0.000
5.500
11.800
5.000
M 3
0.000
12.000
6.600
10.000
M 2
37.000
32.000
5.000
12.000
16.000
1.400
2.000
4.300
10.000
5.000
0.000
4.500
4.000
0.000
0.000
14.000
4.000
0.000
-4.000
0.013
4052568144623
185699 HGWM-12-EO-G6
185699
HGWM-12-EO-G6
35.000
24.000
8.500
18.200
7.500
M 3
4.500
18.000
11.000
22.000
M 3
77.500
67.000
7.500
29.000
24.000
8.000
3.000
6.500
15.000
47.000
12.500
20.200
6.000
4.000
5.900
18.500
3.500
7.500
18.500
0.075
4052568144630
185700 HGWM-12-EO-G7
185700
HGWM-12-EO-G7
0.000
0.000
8.500
18.200
7.500
M 3
0.000
18.000
M 15x1.5
0.000
M 3
55.500
48.000
7.500
18.000
24.000
16.000
3.000
6.500
15.000
0.000
0.000
0.000
6.000
0.000
5.900
18.500
3.500
19.000
18.500
0.052
4052568144647
185701 HGWM-12-EO-G8
185701
HGWM-12-EO-G8
0.000
0.000
8.500
18.200
7.500
M 3
0.000
18.000
10.600
15.000
M 3
55.500
48.000
7.500
18.000
24.000
1.400
3.000
6.500
15.000
7.000
0.000
6.500
6.000
0.000
5.900
18.500
3.500
0.000
18.500
0.045
4052568144654
185702 HGWM-12-EZ-G6
185702
HGWM-12-EZ-G6
35.000
24.000
8.500
18.200
7.500
M 3
4.500
18.000
11.000
22.000
M 3
77.500
67.000
7.500
29.000
24.000
8.000
3.000
6.500
15.000
47.000
12.500
20.200
6.000
4.000
0.000
14.000
4.000
7.500
-4.000
0.075
4052568144661
185703 HGWM-12-EZ-G7
185703
HGWM-12-EZ-G7
0.000
0.000
8.500
18.200
7.500
M 3
0.000
18.000
M 15x1.5
0.000
M 3
55.500
48.000
7.500
18.000
24.000
16.000
3.000
6.500
15.000
0.000
0.000
0.000
6.000
0.000
0.000
14.000
4.000
19.000
-4.000
0.052
4052568144678
185704 HGWM-12-EZ-G8
185704
HGWM-12-EZ-G8
0.000
0.000
8.500
18.200
7.500
M 3
0.000
18.000
10.600
15.000
M 3
55.500
48.000
7.500
18.000
24.000
1.400
3.000
6.500
15.000
7.000
0.000
6.500
6.000
0.000
0.000
14.000
4.000
0.000
-4.000
0.045
4052568144685
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表