magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPM - 平行气爪
Festo
产品 (A - Z)
H
HGPM
Powered by
CAD模型選擇
{festo/parts/h/hgpm/hgpm_sbl_tab.prj},{NB=197564 HGPM-08-EZ-G9---(0_geschlossen)},{TNR=197564},{TYP=HGPM-08-EZ-G9},{BV=mit Befestigungsflansch},{HUBST=0},{AGS=geschlossen},{X=2.000},{VERS=6.000},{FORM=8},{AGST1='geschlossen'},{AGST2='offen'},{B1=17.000},{B2=17.000},{B3=22.000},{B4=26.000},{B5=3.000},{B6=2.750},{B7=6.200},{D1=M3},{D1P=3.000},{KDRD1=2.459},{D2=3.000},{D3=22.000},{D4=0.000},{D5=0.000},{D6=M2,5},{D6P=2.500},{KDRD6=2.229},{D7=0.000},{D8=0.000},{D9=0.000},{H1=27.200},{H2=3.000},{H3=0.000},{H4=0.000},{H5=26.900},{H6=0.000},{H7=0.000},{L1=0.000},{L2=5.000},{L3=12.000},{T1=6.000},{T2=3.900},{T3=0.800},{W=0.000},{SW1=0.000},{CNSMASSEXACT=0.018},{GTIN=4052568160616}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BV
安装件
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
[mm]
D8
[mm]
D9
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
W
[°]
SW1
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
197559 HGPM-08-EO-G6
197559
HGPM-08-EO-G6
With stroke compensation
24.000
15.000
22.000
26.000
3.000
2.750
6.200
M3
3.400
22.000
0.000
15.000
M2,5
0.000
0.000
0.000
44.200
2.000
0.000
22.000
32.400
5.000
9.500
14.300
5.000
12.000
3.000
3.900
0.800
0.000
5.700
0.019
4052568160562
197560 HGPM-08-EO-G8
197560
HGPM-08-EO-G8
With clamping spigot
0.000
0.000
22.000
26.000
3.000
2.750
6.200
M3
0.000
22.000
6.600
10.000
M2,5
8.000
10.000
4.500
27.200
1.400
5.000
12.000
26.900
0.000
0.000
0.000
5.000
12.000
0.000
3.900
0.800
8.000
0.000
0.011
4052568160579
197561 HGPM-08-EO-G9
197561
HGPM-08-EO-G9
Direct flange mounting
17.000
17.000
22.000
26.000
3.000
2.750
6.200
M3
3.000
22.000
0.000
0.000
M2,5
0.000
0.000
0.000
27.200
3.000
0.000
0.000
26.900
0.000
0.000
0.000
5.000
12.000
6.000
3.900
0.800
0.000
0.000
0.018
4052568160586
197562 HGPM-08-EZ-G6
197562
HGPM-08-EZ-G6
With stroke compensation
24.000
15.000
22.000
26.000
3.000
2.750
6.200
M3
3.400
22.000
0.000
15.000
M2,5
0.000
0.000
0.000
44.200
2.000
0.000
22.000
32.400
5.000
9.500
14.300
5.000
12.000
3.000
3.900
0.800
0.000
5.700
0.019
4052568160593
197563 HGPM-08-EZ-G8
197563
HGPM-08-EZ-G8
With clamping spigot
0.000
0.000
22.000
26.000
3.000
2.750
6.200
M3
0.000
22.000
6.600
10.000
M2,5
8.000
10.000
4.500
27.200
1.400
5.000
12.000
26.900
0.000
0.000
0.000
5.000
12.000
0.000
3.900
0.800
8.000
0.000
0.011
4052568160609
197564 HGPM-08-EZ-G9
197564
HGPM-08-EZ-G9
Direct flange mounting
17.000
17.000
22.000
26.000
3.000
2.750
6.200
M3
3.000
22.000
0.000
0.000
M2,5
0.000
0.000
0.000
27.200
3.000
0.000
0.000
26.900
0.000
0.000
0.000
5.000
12.000
6.000
3.900
0.800
0.000
0.000
0.018
4052568160616
197565 HGPM-12-EO-G6
197565
HGPM-12-EO-G6
With stroke compensation
35.000
24.000
33.000
39.000
4.000
4.000
9.000
M3
4.500
33.000
0.000
22.000
M3
0.000
0.000
0.000
63.000
3.000
0.000
29.000
46.650
8.000
12.500
20.350
7.000
18.000
4.000
5.625
1.000
0.000
7.500
0.062
4052568160623
197566 HGPM-12-EO-G8
197566
HGPM-12-EO-G8
With clamping spigot
0.000
0.000
33.000
39.000
4.000
4.000
9.000
M3
0.000
33.000
10.600
15.000
M3
12.000
15.000
6.500
41.000
1.400
7.000
18.000
40.150
0.000
0.000
0.000
7.000
18.000
0.000
5.625
1.000
8.000
0.000
0.041
4052568160630
197567 HGPM-12-EO-G9
197567
HGPM-12-EO-G9
Direct flange mounting
27.000
27.000
33.000
39.000
4.000
4.000
9.000
M3
3.000
33.000
0.000
0.000
M3
0.000
0.000
0.000
41.000
5.000
0.000
0.000
40.150
0.000
0.000
0.000
7.000
18.000
6.000
5.625
1.000
0.000
0.000
0.062
4052568160647
197568 HGPM-12-EZ-G6
197568
HGPM-12-EZ-G6
With stroke compensation
35.000
24.000
33.000
39.000
4.000
4.000
9.000
M3
4.500
33.000
0.000
22.000
M3
0.000
0.000
0.000
63.000
3.000
0.000
29.000
46.650
8.000
12.500
20.350
7.000
18.000
4.000
5.625
1.000
0.000
7.500
0.062
4052568160654
197569 HGPM-12-EZ-G8
197569
HGPM-12-EZ-G8
With clamping spigot
0.000
0.000
33.000
39.000
4.000
4.000
9.000
M3
0.000
33.000
10.600
15.000
M3
12.000
15.000
6.500
41.000
1.400
7.000
18.000
40.150
0.000
0.000
0.000
7.000
18.000
0.000
5.625
1.000
8.000
0.000
0.041
4052568160661
197570 HGPM-12-EZ-G9
197570
HGPM-12-EZ-G9
Direct flange mounting
27.000
27.000
33.000
39.000
4.000
4.000
9.000
M3
3.000
33.000
0.000
0.000
M3
0.000
0.000
0.000
41.000
5.000
0.000
0.000
40.150
0.000
0.000
0.000
7.000
18.000
6.000
5.625
1.000
0.000
0.000
0.062
4052568160678
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表