magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPL-HR - 行程缩减
Festo
产品 (A - Z)
H
HGPL
Powered by
CAD模型選擇
{festo/parts/h/hgpl/hgpl_hr_tab.prj},{NB=539093 HGPL-HR-25},{TNR=539093},{TYP=HGPL-HR-25},{L1=61},{L2=77},{L3=65},{L4=19},{L5=0.000},{H1=47.5},{H2=37.5},{H3=29.5},{H4=17.5},{H5=20},{H6=0.000},{B1=12},{R1=180},{SW1=13},{SW2=4},{R2=192},{G1=M8},{CNSMASSEXACT=0.1500},{GTIN=4052568176792}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
B1
[mm]
R1
[mm]
SW1
[mm]
SW2
[mm]
R2
[mm]
G1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
539092 HGPL-HR-14
539092
HGPL-HR-14
61
46
37
11
40.000
27.5
23.5
17.5
9.5
12
23.900
9
110
10
3
119
M6
0.0450
4052568176785
539093 HGPL-HR-25
539093
HGPL-HR-25
61
77
65
19
0.000
47.5
37.5
29.5
17.5
20
0.000
12
180
13
4
192
M8
0.1500
4052568176792
539094 HGPL-HR-40
539094
HGPL-HR-40
61
103
87
25
0.000
77.0
63.0
50.0
17.0
40
0.000
18
225
19
6
243
M12
0.4550
4052568016043
567831 HGPL-HR-63
567831
HGPL-HR-63
81
151
130
39
0.000
118.5
94.5
74.5
29.5
58
0.000
19
500
19
6
519
M12
1.0600
4052568215620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表