magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ELGT-BS (m) - 主轴, 模块化系统
Festo
产品 (A - Z)
E
ELGT
Powered by
CAD模型選擇
{festo/parts/e/elgt/elgt_asmtab.prj},{NB=8121224 ELGT-BS-90-50-10P---(0_high)},{BAU=90},{B1=90.000},{B2=100.000},{B3=45.000},{B4=25.000},{B5=40.000},{B6=0.000},{B7=72.000},{B8=90.000},{B9=5.000},{B10=72.000},{B11=90.000},{B12=80.000},{B13=8.400},{D1=46.000},{D2=30.500},{D6=5.000},{D8=5.000},{H1=90.000},{H2=57.500},{H3=94.600},{H4=87.700},{H7=25.000},{H8=65.000},{H11=66.000},{H12=63.000},{H13=43.700},{H14=10.000},{H15=43.500},{H16=28.500},{H17=6.050},{H18=25.500},{L2=123.500},{L3=31.500},{L4=15.000},{L5=25.900},{L6=81.500},{L7=14.500},{L8=150.000},{L9=100.000},{L10=2.500},{L11=131.500},{L12=50.000},{L13=60.000},{L14=120.000},{L15=29.000},{L16=2.000},{L17=20.000},{HUB=50},{HUBST=0.000},{SPI=10P},{ZUS=-},{ANTI=-},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
规格
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B10
[mm]
B11
[mm]
B12
[mm]
B13
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D10
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H7
[mm]
H8
[mm]
H14
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L17
[mm]
L18
[mm]
T1
[mm]
T6
[mm]
N
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
8121224 ELGT-BS-90-50-10P
8121224
ELGT-BS
90
90.000
100.000
45.000
0.000
72.000
90.000
72.000
90.000
80.000
8.400
46.000
30.500
M6
M3
90.000
57.500
94.600
87.700
25.000
65.000
10.000
280.000
123.500
31.500
15.000
25.900
81.500
14.500
150.000
100.000
2.500
131.500
50.000
60.000
120.000
29.000
20.000
17.000
15.000
6.000
4
4.900
8121225 ELGT-BS-120-100-1...
8121225
ELGT-BS
120
120.000
132.000
60.000
130.000
100.000
122.000
0.000
122.000
112.000
8.400
46.000
30.500
M6
M3
90.000
44.000
87.600
88.000
11.500
65.000
18.000
316.000
118.000
31.500
15.000
25.900
81.500
11.500
135.000
100.000
2.500
131.500
100.000
60.000
110.000
35.500
26.000
19.000
15.000
6.000
6
6.499
8121226 ELGT-BS-160-100-1...
8121226
ELGT-BS
160
160.000
178.000
80.000
170.000
134.000
164.000
0.000
164.000
150.000
8.400
46.000
31.800
M6
M3
100.000
50.000
97.000
97.000
17.500
65.000
25.000
361.000
141.000
34.500
15.000
25.900
84.500
13.500
175.000
100.000
2.500
134.500
100.000
70.000
140.000
51.500
26.000
19.000
15.000
6.000
6
11.444
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表