magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ELFR - 被动式导向轴
Festo
产品 (A - Z)
E
ELFR
Powered by
CAD模型選擇
{festo/parts/e/elfr/elfr_asmtab.prj},{NB=571435 ELFR-35-50-0H---(0)},{TNR=571435},{TYP=ELFR},{FHR=-},{BG=35},{HUB=50},{HUBST=0},{HR=0},{SAF=-},{ZS=-},{SA=0},{SB=0},{NC=0},{NM=0},{MA=0},{B1=37.000},{B2=35.000},{B3=20.000},{B4=7.500},{B5=9.500},{B6=1.000},{B7=17.500},{D4=7.000},{H1=80.000},{H3=78.000},{H4=19.000},{H5=40.000},{H6=7.500},{H7=63.000},{H8=39.000},{H9=21.000},{H10=9.500},{H11=15.500},{H12=13.500},{H13=49.000},{H14=23.500},{H15=20.000},{L3=51.000},{L5=3.000},{L6=45.000},{L9=30.000},{L10=30.000},{T3=1.600},{HUBMIN=50.000},{HUBMAX=800.000},{L81=6.000},{L82=70.000},{PPATH=assemblies/elfr_asmtpl.prj},{GEW21=2.410},{NC1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D4
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
H15
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
N1
[mm]
N2
[mm]
T3
[mm]
CNSMASSEXACT
重量
[kg]
571435 ELFR-35-50-0H
571435
ELFR
35
37.000
35.000
20.000
7.500
9.500
1.000
17.500
7.000
80.000
78.000
19.000
40.000
7.500
63.000
39.000
21.000
9.500
15.500
13.500
49.000
23.500
20.000
178.000
89.000
51.000
3.000
45.000
76.000
70.000
30.000
30.000
20.000
20.000
1.000
1.000
1.600
1.740
571436 ELFR-45-50-0H
571436
ELFR
45
47.000
45.000
20.000
12.500
14.500
1.000
22.500
7.000
117.000
115.000
32.500
50.000
12.500
90.000
57.500
34.500
14.500
23.000
21.000
71.000
34.500
25.000
219.000
108.000
60.000
3.000
54.000
96.000
90.000
40.000
40.000
25.000
25.000
1.000
1.000
1.600
3.817
571437 ELFR-55-50-0H
571437
ELFR
55
57.000
55.000
30.000
12.500
14.500
1.000
27.500
7.000
137.000
135.000
32.500
70.000
12.500
110.000
67.500
34.500
14.500
25.500
23.500
86.000
42.000
35.000
243.000
120.000
62.000
3.000
56.000
116.000
110.000
40.000
40.000
35.000
35.000
1.000
1.000
1.600
6.605
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表